2-406541-3 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. MJ,INV,1X1,6PNL G,.100"ST,SN,NARROW POST 2-406541-3
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of Panel Ground Tabs 6
  • Number of PCB Ground Tabs 2
  • Panel Ground Location Top and Side
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • PCB Ground Tab Location -3.43
  • Shield Plating Finish Satin
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .36
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.05
  • Panel Mount Feature Without
  • Connector Mounting Type Panel Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.34
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 441
  • Packaging Method Box & Tray
  • Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two pair 1/2, 3/6).