1546907-1 Circular RJ45 Connectors
PRODUCT
  1. Connectors
  2. Circular RJ45 Connectors
  1. CPC PLG ASSY,IND ETHERNET,SHLD,SLD WR 1546907-1
active
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Discrete Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Connector Contact Density Standard
  • Number of Positions 1
  • Number of Loaded Positions 1
  • Contact Current Rating (Max) 1.5
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material 6/6 Nylon
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Power, Signal & High Speed Data
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Bag
  • Packaging Quantity 1
1776186-1 Circular RJ45 Connectors
PRODUCT
  1. Connectors
  2. Circular RJ45 Connectors
  1. PASSTHROUGH RECEPTACLE ASSY 1776186-1
active
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Discrete Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Connector Contact Density Standard
  • Number of Positions 1
  • Number of Loaded Positions 1
  • Contact Current Rating (Max) 1.5
  • Wire Termination No
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material 6/6 Nylon
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Power, Signal & High Speed Data
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Method Bag
  • Packaging Quantity 1
1986172-1 Circular RJ45 Connectors
PRODUCT
  1. Connectors
  2. Circular RJ45 Connectors
  1. PASSTHROUGH SHIELDED RECPT ASSY 1986172-1
active
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Compatible With Discrete Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Connector Contact Density Standard
  • Number of Positions 1
  • Number of Loaded Positions 1
  • Contact Current Rating (Max) 1.5
  • Wire Termination No
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material 6/6 Nylon
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Power, Signal & High Speed Data
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Bag
  • Packaging Quantity 1