1-62429-2 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. MAG-MATE TERM 27-30 013TPBR 1-62429-2
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Magnet Wire Terminal Plating Material Post-Tin
  • Crimp Type IDC
  • Magnet Wire Terminal Terminal Type Poke-In
  • Magnet Wire Terminal Terminal Orientation Straight
  • Magnet Wire Terminal Termination Method IDC Standard
  • Magnet Wire Terminal Mating Retention Type Locking
  • Magnet Wire Terminal Mating Tab Width 3.4
  • Magnet Wire Terminal Mating Tab Thickness .5
  • Terminal Height 7.62
  • Aluminum Wire Size 28 – 25
  • Aluminum Wire Size .32 – .45
  • Lead Wire Size .5 – .9
  • Lead Wire Size 20 – 18
  • Magnet Wire Size .25 – .36
  • Magnet Wire Size 30 – 27
  • Magnet Wire Terminal Material Thickness .32
  • Stock Thickness (Magnet Wire Side) .3
  • Magnet Wire Terminal Overall Length 3.43
  • Operating Temperature Range -65 – 150
  • Insulation Requirement Uninsulated
  • Identification Number 6
  • Magnet Wire Terminal Packaging Method Reel
  • Packaging Quantity 12000
  • Comment Solid or overcoated stranded lead wire only.
2825380-1 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. MAG-MATE TERM 20-22 016 TPBR 2825380-1
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Magnet Wire Terminal Plating Material Tin
  • Magnet Wire Terminal Terminal Type Poke-In
  • Magnet Wire Terminal Terminal Orientation Straight
  • Magnet Wire Terminal Termination Method IDC Standard
  • Magnet Wire Terminal Mating Retention Type Locking
  • Housing Retention Force Standard
  • Terminal Height 7.87
  • Aluminum Wire Size 25 – 24
  • Aluminum Wire Size .45 – .5
  • Lead Wire Size .5 – .8
  • Lead Wire Size 20 – 18
  • Magnet Wire Size .38 – .5
  • Magnet Wire Size 27 – 24
  • Magnet Wire Terminal Material Thickness .4
  • Stock Thickness (Magnet Wire Side) .4
  • Magnet Wire Terminal Overall Length 7.87
  • Insulation Requirement Uninsulated
  • Identification Number 9
  • Magnet Wire Terminal Packaging Method Reel
  • Packaging Quantity 12000
  • Comment Accepts two wires of the same gage and type.
2825382-1 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. STD MAG-MATE .187 POKE-IN TAB 2825382-1
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Strip Orientation Side Feed
  • Cavity Size Size 2
  • Magnet Wire Terminal Plating Material Tin
  • Terminal & Splice Type Tab
  • Magnet Wire Terminal Terminal Type Poke-In
  • Magnet Wire Terminal Terminal Orientation Straight
  • Magnet Wire Terminal Termination Method IDC Standard
  • Magnet Wire Terminal Mating Retention Type Hole
  • Housing Retention Force Standard
  • Magnet Wire Terminal Mating Tab Width 4.75
  • Magnet Wire Terminal Mating Tab Thickness .5
  • Terminal Height 15.87
  • Aluminum Wire Size 25 – 24
  • Aluminum Wire Size .45 – .5
  • Lead Wire Size .5 – .8
  • Lead Wire Size 20 – 18
  • Magnet Wire Size .38 – .5
  • Magnet Wire Size 27 – 24
  • Magnet Wire Terminal Material Thickness .5
  • Stock Thickness (Magnet Wire Side) .41
  • Magnet Wire Terminal Overall Length 15.87
  • Insulation Requirement Uninsulated
  • Identification Number 9
  • Magnet Wire Terminal Packaging Method Reel
  • Packaging Quantity 8000
  • Comment Accepts two wires of the same gage and type.
1394429-2 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. MAG MATE KONTAKT 1394429-2
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Magnet Wire Terminal Plating Material Pre-Tin
  • Magnet Wire Terminal Terminal Type RAST 5D
  • Magnet Wire Terminal Terminal Orientation Straight
  • Magnet Wire Terminal Termination Method IDC Standard
  • Terminal Height 16.2
  • Magnet Wire Size .18 – .27
  • Magnet Wire Size 33 – 31
  • Magnet Wire Terminal Material Thickness .32
  • Stock Thickness (Magnet Wire Side) .32
  • Magnet Wire Terminal Overall Length 16.2
  • Insulation Requirement Uninsulated
  • Magnet Wire Terminal Packaging Method Reel/Carton
1742347-1 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. SPEC,LEAF CONTACT,TRI-SLOT,MAG-MATE 1742347-1
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Sealable No
  • Cavity Size Size 2
  • Magnet Wire Terminal Plating Material Tin
  • Magnet Wire Terminal Terminal Type Poke-In
  • Underplating Material None
  • Magnet Wire Terminal Terminal Orientation Straight
  • Magnet Wire Terminal Termination Method IDC Standard
  • Magnet Wire Terminal Mating Retention Type Dimple
  • Housing Retention Force Standard
  • Terminal Height 7.87
  • Aluminum Wire Size .95 – 1.15
  • Magnet Wire Size .91 – 1.15
  • Magnet Wire Size 19 – 17
  • Magnet Wire Terminal Material Thickness .4
  • Stock Thickness (Magnet Wire Side) .4
  • Magnet Wire Terminal Overall Length 7.87
  • Operating Temperature Range -65 – 150
  • Insulation Requirement Uninsulated
  • Identification Number 24
  • RU (UL Component Program) Recognized
  • Magnet Wire Terminal Packaging Method Reel/Carton
2-926850-1 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. MAG MATE LEAF KONT 2-926850-1
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Magnet Wire Terminal Plating Material Pre-Tin
  • Magnet Wire Terminal Terminal Type Leaf
  • Magnet Wire Terminal Terminal Orientation Twisted
  • Magnet Wire Terminal Termination Method IDC Standard
  • Magnet Wire Terminal Mating Tab Width 3.4
  • Magnet Wire Terminal Mating Tab Thickness .5
  • Terminal Height 7.6
  • Magnet Wire Size .18 – .27
  • Magnet Wire Size 33 – 31
  • Magnet Wire Terminal Material Thickness .25
  • Stock Thickness (Magnet Wire Side) .25
  • Magnet Wire Terminal Overall Length 7.9
  • Operating Temperature Range -65 – 150
  • Insulation Requirement Uninsulated
  • Identification Number 4
  • Magnet Wire Terminal Packaging Method Reel
  • Packaging Quantity 15000
2328510-1 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. 300BOX MAG-MATE TERMINAL WITH 187 TAB 2328510-1
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Magnet Wire Terminal Plating Material Tin
  • Terminal & Splice Type Tab
  • Magnet Wire Terminal Terminal Type Tab
  • Underplating Material None
  • Magnet Wire Terminal Terminal Orientation Straight
  • Magnet Wire Terminal Termination Method IDC Standard
  • Magnet Wire Terminal Mating Retention Type Hole
  • Magnet Wire Terminal Mating Tab Width 4.75
  • Magnet Wire Terminal Mating Tab Thickness .51
  • Terminal Height 16
  • Aluminum Wire Size .95 – 1.15
  • Magnet Wire Size .81 – 1.02
  • Magnet Wire Size 20 – 18
  • Magnet Wire Terminal Material Thickness .51
  • Stock Thickness (Magnet Wire Side) .51
  • Magnet Wire Terminal Overall Length 16
  • Operating Temperature Range -65 – 150
  • Insulation Requirement Uninsulated
  • Identification Number 24
  • RU (UL Component Program) Recognized
  • Magnet Wire Terminal Packaging Method Reel/Carton
  • Packaging Quantity 12000
  • Comment After insertion into plastic cavity, tab portion must be bent over 45°-90° or potted in to prevent pullout when mating receptacle is disconnected.
62420-9 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. MAG-MATE TERM 20-22 016 62420-9
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Magnet Wire Terminal Plating Material Post-Tin
  • Magnet Wire Terminal Terminal Type Poke-In
  • Magnet Wire Terminal Terminal Orientation Straight
  • Magnet Wire Terminal Termination Method IDC Standard
  • Magnet Wire Terminal Mating Retention Type Locking
  • Housing Retention Force Standard
  • Terminal Height 7.87
  • Aluminum Wire Size 21 – 19
  • Aluminum Wire Size .72 – .91
  • Lead Wire Size .5 – .9
  • Lead Wire Size 20 – 18
  • Magnet Wire Size .64 – .81
  • Magnet Wire Size 22 – 20
  • Magnet Wire Terminal Material Thickness .41
  • Stock Thickness (Magnet Wire Side) .41
  • Magnet Wire Terminal Overall Length 7.87
  • Operating Temperature Range -65 – 105
  • Insulation Requirement Uninsulated
  • Identification Number 12
  • Magnet Wire Terminal Packaging Method Reel
  • Packaging Quantity 12000
62958-2 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. MAG-MATE POST 29-26 0126 TPBR 62958-2
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Sealable No
  • Cavity Size Size 2
  • Magnet Wire Terminal Plating Material Tin
  • Terminal & Splice Type Tab
  • Magnet Wire Terminal Terminal Type Solder Post
  • Underplating Material Nickel
  • Magnet Wire Terminal Terminal Orientation Straight
  • Magnet Wire Terminal Termination Method IDC Standard
  • Magnet Wire Terminal Mating Retention Type Dimple
  • Magnet Wire Terminal Mating Tab Width 1.3
  • Magnet Wire Terminal Mating Tab Thickness .33
  • Terminal Height 7.62
  • Magnet Wire Size .29 – .4
  • Magnet Wire Size 29 – 26
  • Magnet Wire Terminal Material Thickness .3
  • Stock Thickness (Magnet Wire Side) .3
  • Magnet Wire Terminal Overall Length 13.72
  • Operating Temperature Range -65 – 150
  • Insulation Requirement Uninsulated
  • Identification Number 7
  • RU (UL Component Program) Approved
  • Magnet Wire Terminal Packaging Method Reel
  • Packaging Quantity 13000
  • Comment PC Board hole size 1.27 [.050].
63660-1 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. MAG-MATE POST 22-20 016TPCUBR 63660-1
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Magnet Wire Terminal Plating Material Tin
  • Terminal & Splice Type Receptacle
  • Magnet Wire Terminal Terminal Type Solder Post
  • Underplating Material Nickel
  • Magnet Wire Terminal Terminal Orientation Straight
  • Magnet Wire Terminal Termination Method IDC Standard
  • Wire Insulation Support Without
  • Magnet Wire Terminal Mating Tab Width 3.43
  • Magnet Wire Terminal Mating Tab Thickness .51
  • Terminal Height 11.68
  • Magnet Wire Size .64 – .81
  • Magnet Wire Size 22 – 20
  • Magnet Wire Terminal Material Thickness .41
  • Stock Thickness (Magnet Wire Side) .41
  • Magnet Wire Terminal Overall Length 11.68
  • Operating Temperature Range -65 – 150
  • Insulation Requirement Uninsulated
  • Magnet Wire Terminal Packaging Method Reel/Carton
964339-5 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. MAG MATE KONT. MKII 964339-5
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Magnet Wire Terminal Plating Material Pre-Tin
  • Magnet Wire Terminal Terminal Type Leaf
  • Magnet Wire Terminal Terminal Orientation Twisted
  • Magnet Wire Terminal Termination Method IDC Standard
  • Magnet Wire Terminal Mating Tab Width 3.4
  • Magnet Wire Terminal Mating Tab Thickness .5
  • Terminal Height 7.6
  • Magnet Wire Size .4 – .56
  • Magnet Wire Size 26 – 23
  • Magnet Wire Terminal Material Thickness .25
  • Stock Thickness (Magnet Wire Side) .25
  • Magnet Wire Terminal Overall Length 7.9
  • Operating Temperature Range -65 – 150
  • Insulation Requirement Uninsulated
  • Magnet Wire Terminal Packaging Method Reel/Carton
  • Packaging Quantity 10000/Reel
  • Comment Two magnet wires may be terminated in the same terminal slot if diameters are equal.
964340-5 Magnet Wire Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Magnet Wire Terminals
  1. MAG MATE KONT. MKII 964340-5
active
  • Magnet Wire Terminal Wire/Cable Type Magnet Wire
  • Cavity Size Size 2
  • Magnet Wire Terminal Plating Material Pre-Tin
  • Magnet Wire Terminal Terminal Type Leaf
  • Magnet Wire Terminal Terminal Orientation Twisted
  • Magnet Wire Terminal Termination Method IDC Standard
  • Magnet Wire Terminal Mating Tab Width 3.4
  • Magnet Wire Terminal Mating Tab Thickness .5
  • Terminal Height 7.6
  • Magnet Wire Size .64 – .81
  • Magnet Wire Size 22 – 20
  • Magnet Wire Terminal Material Thickness .25
  • Stock Thickness (Magnet Wire Side) .25
  • Magnet Wire Terminal Overall Length 7.9
  • Operating Temperature Range -65 – 150
  • Insulation Requirement Uninsulated
  • Magnet Wire Terminal Packaging Method Reel/Carton
  • Packaging Quantity 15000
  • Comment Two magnet wires may be terminated in the same terminal slot if diameters are equal.