CAT-ST833-P5663 Solid State Lighting Connectors  1
  • Connector Style Accessory
  • Sealable Yes
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Number of Positions 1
  • Mounting Angle Vertical
  • Housing Color Gray
  • Operating Temperature Range -40 – 105
CAT-L97-L4981 LED Holders  1
  • Connector System Board-to-Component
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment Yes
  • Number of Positions 1
  • Current Rating (Max) 5
  • Operating Voltage 300
  • LED Family BridgeLux H12
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Enables Zhaga Compatibility Yes
  • Circuit Application Power
  • LED Manufacturer Citizen
CAT-ST833-P5663A Solid State Lighting Connectors  1
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Number of Positions 5
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
CAT-L97-L4981A LED Holders  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 5
  • Operating Voltage 277
  • LED Family BridgeLux H12
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Enables Zhaga Compatibility No
  • Circuit Application Power
  • LED Manufacturer Bridgelux
CAT-L97-L4981C LED Holders  1
  • Sealable No
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 3
  • Operating Voltage 60
  • LED Family BridgeLux H6
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Enables Zhaga Compatibility Zhaga Inspired
  • LED Manufacturer Bridgelux
CAT-ST833-R2435A Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Connector System Wire-to-Component
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Connector
  • Make First / Break Last Yes
  • Strain Relief Without
  • Number of Positions 5
  • Keyed Yes
  • Pre-Designed Cables Available Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Stamped and Formed Yes
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness .3
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination Yes
  • Mounting Angle Vertical
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 18 – 14
  • Cable Length 305
  • Operating Temperature Range -40 – 85
  • UV Exposure Rated Yes
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Box
CAT-ST833-R2435 Solid State Lighting Connectors  1
  • Connector Style Receptacle
  • Connector System Wire-to-Component
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Product Type Connector
  • Make First / Break Last Yes
  • Strain Relief Without
  • Number of Positions 5
  • Keyed Yes
  • Pre-Designed Cables Available Yes
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Finish Matte
  • Contact Current Rating (Max) 15
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Stamped and Formed Yes
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness .3
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Wire & Cable Crimp
  • Tool-less Wire Termination Yes
  • Mounting Angle Vertical
  • Housing Color Black
  • Housing Material PBT GF
  • Wire/Cable Size 18 – 14
  • Operating Temperature Range -40 – 85
  • UV Exposure Rated Yes
  • Circuit Application Power & Signal
  • Circuit Identification Feature With
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
CAT-L97-L4981D LED Holders  1
  • Thermal Protection No
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 2
  • Operating Voltage 60
  • LED Family Everlight EAHP1215 Series
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Enables Zhaga Compatibility No
  • LED Manufacturer Everlight
CAT-L97-T981 LED Holders  1
  • Driver on Board Yes
  • Programmable No
  • Flicker (% Max) 5
  • Dimmable No
  • Thermal Protection Yes
  • COB Substrate Thickness 1
  • Connector System Wire-to-Device
  • Sealable No
  • Product Type LED Holder
  • Optics Alignment Yes
  • Operating Voltage 48
  • Output Current Rating 350
  • LED Family BridgeLux V13
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Mini CT Connector
  • Housing Material PBT
  • Operating Temperature Range 0 – 125
  • Enables Zhaga Compatibility Yes
  • LED Manufacturer Bridgelux
CAT-L97-T98 LED Holders  1
  • Driver on Board Yes
  • Programmable No
  • Flicker (% Max) 5
  • Dimmable Yes
  • Dimming Profile Linear
  • Thermal Protection Yes
  • COB Substrate Thickness 1
  • Connector System Wire-to-Device
  • Sealable No
  • Product Type LED Holder
  • Optics Alignment Yes
  • Operating Voltage 48
  • Output Current Rating 350
  • LED Family BridgeLux V13
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Mini CT Connector
  • Housing Material PBT
  • Operating Temperature Range 0 – 125
  • Enables Zhaga Compatibility Yes
  • LED Manufacturer Bridgelux
CAT-L97-B2911 Solid State Lighting Connectors  1
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Number of Positions 4
  • Keyed Yes
  • Operating Voltage 30
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Stamped and Formed Yes
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Screw
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Housing Color Gray
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 90
  • Circuit Application Signal
  • Circuit Identification Feature With
2213194-1 LED Holders
  • Product Type Z50 Optic Clip
  • Optics Alignment Yes
  • Current Rating (Max) 5
  • Operating Voltage 300
  • LED Family 2PHM30x
  • Enables Zhaga Compatibility Yes
  • For Use With Z50 Holder Series
  • LED Manufacturer Citizen
2213626-1 Solid State Lighting Connectors  1
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Packaging Quantity 100
2-2154857-2 LED Holders
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 3
  • Operating Voltage 250
  • LED Family Citizen CLL040
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Enables Zhaga Compatibility No
  • Circuit Application Power
  • LED Manufacturer Citizen
CAT-ST833-P5663B Solid State Lighting Connectors  1
  • Connector Style Accessory
  • Sealable No
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Number of Positions 0
  • Keyed Yes
  • Mounting Angle Vertical
  • Housing Color Black
  • Packaging Method Box
CAT-L97-D7124 Solid State Lighting Connectors  1
  • Connector Style Accessory
  • Sealable Yes
  • Zero Cross Tuning Yes
  • Energy Metering Header Yes
  • Number of Positions 1
  • Keyed Yes
  • Housing Color Natural
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Packaging Method Box
CAT-L97-L4981B LED Holders  1
  • Driver on Board No
  • Programmable No
  • COB Substrate Thickness 1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Operating Voltage 60
  • LED Family BridgeLux V13
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Enables Zhaga Compatibility Zhaga Inspired
  • Circuit Application Power
  • LED Manufacturer Bridgelux
CAT-L97-A11 LED Holders  1
  • Driver on Board Yes
  • Programmable No
  • Flicker (% Max) 5
  • Dimmable Yes
  • Dimming Profile Linear
  • Thermal Protection Yes
  • COB Substrate Thickness 1
  • Connector System Wire-to-Device
  • Sealable No
  • Product Type Drive Development Kit
  • Optics Alignment Yes
  • Output Current Rating 350
  • LED Family BridgeLux V13
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Mini CT Connector
  • Housing Material PBT
  • Operating Temperature Range 0 – 125
  • Enables Zhaga Compatibility Yes
  • For Use With Z50 Holder Series
  • LED Manufacturer Bridgelux
CAT-L97-ON13 LED Holders  1
  • Driver on Board Yes
  • Programmable No
  • Flicker (% Max) 5
  • Dimmable No
  • Thermal Protection Yes
  • COB Substrate Thickness 1
  • Connector System Wire-to-Device
  • Sealable No
  • Product Type Drive Development Kit
  • Optics Alignment Yes
  • Output Current Rating 350
  • LED Family BridgeLux V13
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Mini CT Connector
  • Housing Material PBT
  • Operating Temperature Range 0 – 125
  • Enables Zhaga Compatibility Yes
  • For Use With Z50 Holder Series
  • LED Manufacturer Bridgelux