VERSAFIT-3/16-0-30MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family VERSAFIT
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 5.18
  • Recovered Inside Diameter (Max) 2.36
  • Recovered Wall Thickness (Nominal) .51
  • Cut Length 30
  • Recovered Wall Thickness (Tolerance) .16
  • Shrink Temperature (Min) 70
  • Resistant To Fluids
  • Operating Temperature Range -55 – 135
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 90
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
VERSAFIT-3X-3/8-0-1IN Heat Shrink Tubing
SAE-AMS- DTL-23053/5
  • Wall Type Single
  • Product Family VERSAFIT
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 9.5
  • Recovered Inside Diameter (Max) 3.2
  • Recovered Wall Thickness (Nominal) .61
  • Cut Length 25.4
  • Recovered Wall Thickness (Tolerance) .16
  • Shrink Temperature (Min) 70
  • Resistant To Fluids
  • Operating Temperature Range -55 – 135
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 90
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
VERSAFIT-3X-3/8-0-20MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family VERSAFIT
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Fluid Type Aviation Fuel
  • Material Systems Code 10
  • Expanded Inside Diameter (Min) 9.5
  • Recovered Inside Diameter (Max) 3.2
  • Recovered Wall Thickness (Nominal) .61
  • Cut Length 20
  • Recovered Wall Thickness (Tolerance) .16
  • Shrink Temperature (Min) 70
  • Resistant To Fluids
  • Operating Temperature Range -55 – 135
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 90
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
VERSAFIT-3X-3/8-0-30MM Heat Shrink Tubing
  • Wall Type Single
  • Product Family VERSAFIT
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Very Flexible
  • Fluid Type Aviation Fuel
  • Material Systems Code 10
  • Expanded Inside Diameter (Min) 9.5
  • Recovered Inside Diameter (Max) 3.2
  • Recovered Wall Thickness (Nominal) .61
  • Cut Length 30
  • Recovered Wall Thickness (Tolerance) .16
  • Shrink Temperature (Min) 70
  • Resistant To Fluids
  • Operating Temperature Range -55 – 135
  • Flammability Highly Flame-Retardant
  • Recovery Temperature 90
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No