TUGA-GP-17.8/7.3-0-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family TUGA-GP
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2.5:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Engine Oil
  • Expanded Inside Diameter (Min) 17.8
  • Recovered Inside Diameter (Max) 7.3
  • Recovered Wall Thickness (Nominal) .8
  • Recovered Wall Thickness (Tolerance) .1
  • Shrink Temperature (Min) 85
  • Resistant To Fluids
  • Operating Temperature Range -55 – 125
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No
TUGA-GP-6.4/3.2-0-SP Heat Shrink Tubing
  • Wall Type Single
  • Product Family TUGA-GP
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Engine Oil
  • Expanded Inside Diameter (Min) 6.4
  • Recovered Inside Diameter (Max) 3.2
  • Recovered Wall Thickness (Nominal) .6
  • Recovered Wall Thickness (Tolerance) .08
  • Shrink Temperature (Min) 85
  • Resistant To Fluids
  • Operating Temperature Range -55 – 125
  • Flammability Non-Flame-Retardant
  • Recovery Temperature 110
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source Czech Republic
  • Low Outgassing No