TAK-SLEEVE-NO.1-X-1IN Heat Shrink Tubing
  • Wall Type Dual
  • Color Clear
  • Shrink Ratio 2:1
  • Material Crosslinked Polyvinylidene Fluoride
  • Fluid Type Anti-Icing Fluid
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.4
  • Recovered Wall Thickness (Nominal) .25
  • Cut Length 25.4
  • Shrink Temperature (Min) 155
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 175
  • Flammability Highly Flame-Resistant
  • Fluid Resistance Splash Protection
  • Packaging Method Piece
  • Product Source US
TAK-SLEEVE-NO.1-X-3IN Heat Shrink Tubing
  • Wall Type Dual
  • Color Clear
  • Shrink Ratio 2:1
  • Material Crosslinked Polyvinylidene Fluoride
  • Fluid Type Anti-Icing Fluid
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.4
  • Cut Length 76.2
  • Shrink Temperature (Min) 155
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 175
  • Flammability Highly Flame-Resistant
  • Fluid Resistance Splash Protection
  • Packaging Method Piece
  • Product Source US
TAK-SLEEVE-NO.3-X-1IN Heat Shrink Tubing
  • Wall Type Dual
  • Color Clear
  • Shrink Ratio 3:1
  • Material Crosslinked Polyvinylidene Fluoride
  • Fluid Type Anti-Icing Fluid
  • Expanded Inside Diameter (Min) 5.21
  • Recovered Inside Diameter (Max) 1.77
  • Cut Length 25.4
  • Shrink Temperature (Min) 155
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 175
  • Flammability Highly Flame-Resistant
  • Fluid Resistance Splash Protection
  • Packaging Method Piece
  • Product Source US