RT-780-1-1/2-3-SP Heat Shrink Tubing
  • Wall Type Single
  • Color Black
  • Shrink Ratio 2:1
  • Material Crosslinked Fluoroelastomer
  • Flexibility Semi-Rigid
  • Fluid Type Aviation Fuel
  • Material Systems Code 780 NBC
  • Expanded Inside Diameter (Min) 38.1
  • Recovered Inside Diameter (Max) 19.05
  • Size Range 19.01 – 38.1
  • Recovered Wall Thickness (Nominal) .003
  • Shrink Temperature (Min) 175
  • Resistant To Fluids
  • Operating Temperature Range -55 – 175
  • Flammability Flame-Retardant
  • Recovery Temperature 200
  • Fluid Resistance Immersion Protection
  • Applicable Region Worldwide
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No