1658549-9 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 14
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent Windows
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Vertical
1888290-6 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 16
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Polyester - GF 30
  • Height 5.33
  • Tail Length 2.54
  • PCB Thickness (Recommended) 1.57
  • Length 42.16
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 12
1-1658549-5 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent Windows
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Vertical
1-1658548-5 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Straight
1-1658549-6 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent Windows
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Vertical
1658548-9 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 7
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Straight
1888290-1 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Contact Base Material Copper Alloy
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Polyester - GF 30
  • Height 5.33
  • Tail Length 2.54
  • PCB Thickness (Recommended) 1.57
  • Length 21.84
  • Pick and Place Cover Without
  • Packaging Method Package
  • Packaging Quantity 23
1888290-5 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 14
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Contact Base Material Copper Alloy
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Polyester - GF 30
  • Height 5.33
  • Tail Length 2.54
  • PCB Thickness (Recommended) 1.57
  • Length 37.08
  • Pick and Place Cover Without
  • Packaging Method Package
  • Packaging Quantity 13
1888292-9 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 16
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent Windows
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Right Angle
2-1888291-5 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 16
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Vertical
3-1888291-3 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 20
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Vertical
1-1658548-0 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 7
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 75
  • Cable Entry Straight
1-1658548-1 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 50
  • Cable Entry Straight
1-1658548-2 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 125
  • Cable Entry Straight
1-1658548-3 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 9
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Cable Entry Straight
1-1658548-4 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 9
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Cable Entry Straight
1-1658548-6 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Straight
1-1658548-7 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 11
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Straight
1-1658548-8 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 11
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Cable Entry Straight
1-1658548-9 FFC Connectors
  • Header Type Shrouded
  • Connector Type Header
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Product Type Connector
  • Number of Positions 12
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Locking
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Nylon
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.54
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
  • Cable Entry Straight