CAT-D485-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. DEUTSCH DTM HOUSINGS CAT-D485-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Component-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PA GF
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code A
  • Mating Pin Diameter 1.02
  • Contact Current Rating (Max) 7.5
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Terminal Position Assurance Yes
  • Mounting Feature With
  • Centerline (Pitch) 4.19
  • Accepts Wire Insulation Diameter Range 1.35 – 3.05
  • Row-to-Row Spacing 7.11
  • Product Height 12.9
  • Product Length 27.56
  • Product Width 12.07
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating 20mm Flame Test per Standard UL-94
  • Degree of Protection IP68
  • Agency/Standard SAE J2030
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D485-B128 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. DEUTSCH DTM BACKSHELLS CAT-D485-B128
active
  • Protection & Strain Relief Accessory Type Backshell
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA GF
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 8.5
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Packaging Quantity 1
  • Serviceable Yes
CAT-D485-EN17 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. DEUTSCH PCB ENCLOSURES CAT-D485-EN17
active
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Signal Positions 12
  • Number of Positions 12
  • PCB Mount Orientation Right Angle
  • Number of Rows 2
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 250
  • Voltage Rating (Max) 250
  • Primary Product Color Black
  • Connector Code A
  • Mating Pin Diameter 1.02
  • Contact Mating Area Plating Material Nickel (Ni)
  • Contact Current Rating (Max) 7.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Mounting Screw
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4.19
  • Product Length 36.91
  • Product Width 60.96
  • PCB Thickness (Recommended) .78 – 1.57
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating 20mm Flame Test per Standard UL-94
  • Degree of Protection IP67
  • Packaging Quantity 12
  • Packaging Type Box
  • Interface Number EEC-5X650A/B
CAT-D485-H342 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. DEUTSCH DTM HEADERS CAT-D485-H342
active
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Hybrid Header No
  • Number of Signal Positions 12
  • Number of Positions 12
  • PCB Mount Orientation Right Angle
  • Number of Rows 2
  • Number of Sections 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 250
  • Voltage Rating (Max) 250
  • Primary Product Color Black
  • Connector Code A
  • Mating Pin Diameter 1.02
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Current Rating (Max) 7.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Mounting Screw
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4.19
  • Product Length 28.37
  • Product Width 33.02
  • PCB Thickness (Recommended) .78 – 1.57
  • Profile Height from PCB 35.54
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating 20mm Flame Test per Standard UL-94
  • Degree of Protection IP67
  • Packaging Quantity 63
  • Packaging Type Box
  • Interface Number DTM04-12P
CAT-D485-W416 Automotive Connector Locks & Position Assurance  1
  • Connector & Contact Retention Accessory Type Secondary Lock
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Primary Product Color Black
  • Primary Product Material PBT
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94HB
  • Packaging Method Box
  • Packaging Quantity 15000
  • Serviceable Yes
1011-273-0205 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BKSHL, 2P, BLK, PLG, ST, NW 7.5/8.5 1011-273-0205
active
  • Protection & Strain Relief Accessory Type Backshell
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA GF
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 7.5 – 8.5
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Packaging Quantity 1000
  • Serviceable Yes
DT12P-BT-BK Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 12P, REC, ST, BLK DT12P-BT-BK
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 12
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 13.08
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT12S-BT-BK Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 12P, PLG, ST, BLK DT12S-BT-BK
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 12
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 13.59
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT6S-BT Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 6P, PLG, ST, GRY DT6S-BT
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Gray
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 12.7
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT12S-BT Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 12P, PLG, ST, GRY DT12S-BT
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 12
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Gray
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 13.59
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT6S-BT-BK Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 6P, PLG, ST, BLK DT6S-BT-BK
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 12.7
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT3S-BT-BK Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 3P, PLG, ST, BLK DT3S-BT-BK
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 9.02
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT2P-BT-BK Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 2P, REC, ST, BLK DT2P-BT-BK
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 8.76
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT2P-BT Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 2P, REC, ST, GRY DT2P-BT
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Gray
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 8.76
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT2S-BT Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 2P, PLG, ST, GRY DT2S-BT
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Gray
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 11.1
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT3S-BT Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 3P, PLG, ST, GRY DT3S-BT
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Gray
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 9.02
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT2S-BT-BK Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 2P, PLG, ST, BLK DT2S-BT-BK
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 11.1
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DT6P-BT-BK Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. BOOT, 6P, REC, ST, BLK DT6P-BT-BK
active
  • Protection & Strain Relief Accessory Type Boot
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PVC
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 0 – 12.7
  • Operating Temperature (Max) 100
  • Operating Temperature Range -29 – 100
  • Degree of Protection IP6K9K
  • Packaging Method Box
  • Serviceable Yes
DTMN04-2P Automotive Housings  1
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PA GF
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Mating Pin Diameter 1.02
  • Contact Current Rating (Max) 7.5
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 3.3
  • Accepts Wire Insulation Diameter Range 1.35 – 3.05
  • Product Height 8.48
  • Product Length 30.43
  • Product Width 11.28
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating Not tested
  • Degree of Protection Not Tested
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTMN06-2S Automotive Housings  1
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PA GF
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Mating Pin Diameter 1.02
  • Contact Current Rating (Max) 7.5
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 3.3
  • Accepts Wire Insulation Diameter Range 1.35 – 3.05
  • Product Height 8.78
  • Product Length 24.13
  • Product Width 9.4
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating Not tested
  • Degree of Protection Not Tested
  • Connector Position Assurance Capable No
  • Serviceable Yes