4-103186-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 V
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 5.84
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.05
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Carton
  • Packaging Quantity 50
  • Comment Headers may be broken to desired number of positions using Hand Tool No. 91406-1, or Tool Kit No. 314818-1. Other tail lengths are available, consult TE Connectivity.
102618-6 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 Vrms
  • Connector Profile Standard
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Windows
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Shrouding 4-Sided
  • PCB Thickness (Recommended) 1.4
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 1.68
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tray
  • Packaging Quantity 208
87227-8 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • PCB Thickness (Recommended) 1.4
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Carton
  • Packaging Quantity 100
3-826646-2 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 32
  • Number of Rows 1
  • Connector Profile Standard
  • Post Size .63
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .8
  • Contact Type Pin
  • Mating Post Length 5.8
  • PCB Contact Termination Area Plating Material Thickness 3
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.2
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Strain Relief Without
  • Housing Material PBT GV
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Row-to-Row Spacing 2.54
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 300
9-146256-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Operating Voltage 30
  • Dielectric Withstanding Voltage 750 V
  • Connector Profile Standard
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • Mating Post Length 5.84
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.05
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • High Temperature Housing Yes
  • Solder Process Feature Board Standoff
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Carton
  • Packaging Quantity 50
  • Comment Headers are also available in sizes 4 thru 78 positions. When ordering, add the prefix and/or suffix (dash) numbers to the base part number that corresponds to the number of positions per row.
1-103168-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 24
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 Vrms
  • Connector Profile Standard
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Windows
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Shrouding 4-Sided
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 1.68
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tray
  • Packaging Quantity 72
86479-2 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 16
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 Vrms
  • Connector Profile Standard
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 2.79
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • PCB Thickness (Recommended) 1.4
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tray
  • Packaging Quantity 25
6-103166-5 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 34
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 Vrms
  • Connector Profile Standard
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.43
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Windows
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Shrouding 4-Sided
  • PCB Thickness (Recommended) 1.4
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 1.68
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • Solder Process Feature Board Standoff
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tray
  • Packaging Quantity 48
5-102618-4 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 Vrms
  • Connector Profile Standard
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Windows
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Shrouding 4-Sided
  • PCB Thickness (Recommended) 1.4
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 1.68
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tray
  • Packaging Quantity 272
1-87227-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 26
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • PCB Thickness (Recommended) 1.4
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Carton
  • Packaging Quantity 120
87224-6 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • PCB Thickness (Recommended) 1.4
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Carton
  • Packaging Quantity 240
3-829587-0 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Series AMPMODU
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Post Size .63
  • Contact Base Material Copper Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Mating Post Length 5.9
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.2
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material PBT GF
  • Row-to-Row Spacing 2.54
  • Stack Height 18.5
825437-6 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Dielectric Withstanding Voltage 750 Vrms
  • Connector Profile Standard
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Mating Post Length 6.7
  • PCB Contact Termination Area Plating Material Thickness 2.5
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.2
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Strain Relief Without
  • Housing Material PBT GF
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Box
  • Packaging Quantity 500
  • Comment With strain relief.
6-102618-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 24
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 Vrms
  • Connector Profile Standard
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Windows
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Shrouding 4-Sided
  • PCB Thickness (Recommended) 1.4
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 1.68
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tray
  • Packaging Quantity 144
9-146281-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Number of Rows 1
  • Dielectric Withstanding Voltage 750 V
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • Mating Post Length 5.84
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.05
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Housing Material LCP (Liquid Crystal Polymer)
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • PCB Thickness (Recommended) 1.6
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Carton
  • Packaging Quantity 100
  • Comment Headers are also available in sizes 2 thru 39 positions. When ordering, add the prefix and/or suffix (dash) numbers to the base part number that corresponds with the desired size.
103168-8 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 Vrms
  • Connector Profile Standard
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Windows
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Shrouding 4-Sided
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 1.68
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tray
  • Packaging Quantity 88
1241150-6 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Post Size .64
  • Contact Base Material CuZn
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .8
  • Contact Type Pin
  • Mating Post Length 5.8
  • PCB Contact Termination Area Plating Material Thickness 3 – 5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Housing Material PCT GF
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Row-to-Row Spacing 2.54
  • High Temperature Housing No
  • Packaging Method Reel
  • Packaging Quantity 500
87220-5 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • PCB Thickness (Recommended) 1.4
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Carton
  • Packaging Quantity 520
5-102618-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 2
  • Dielectric Withstanding Voltage 750 Vrms
  • Connector Profile Standard
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 8.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Mating Retention Type Detent Windows
  • Strain Relief Without
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Shrouding 4-Sided
  • PCB Thickness (Recommended) 1.4
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 1.68
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tray
  • Packaging Quantity 320
1-826634-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 20
  • Number of Rows 2
  • Dielectric Withstanding Voltage 1000 V
  • Connector Profile Standard
  • Post Size .63
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .8
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Mating Post Length 6.7
  • PCB Contact Termination Area Plating Material Thickness 3
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.2
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment Without
  • Strain Relief Without
  • Housing Material PBT GV
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 250