2178148-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. Kit, CLOUDSPLITTER, Un-Shielded Cbl 2178148-1
active
  • Modular Jack & Plug Interface Type RJ45 Plus Power
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Number of Positions 10
  • Number of Loaded Positions 10
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Connector Profile Standard
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Housing Color Clear
  • Housing Material Polycarbonate
  • Conductor Outside Diameter .7 – .79
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Power
  • UL Flammability Rating UL 94V-2
  • Performance Category Cat 5e
  • Packaging Method Bag/Box