CAT-AM71-C83998 Circular Connector Seals  1
  • Accessory Type Cable Seal
  • Connector & Contact Terminates To Wire & Cable
  • Color Black
  • Screw & Hole Thread Size .625-24 UNEF-2B
  • Cable Diameter Range 6.35 – 15.24
  • Packaging Method Box
  • Packaging Quantity 50
CAT-AM71-C83998L Circular Connector Seals  1
  • Accessory Type Cable Seal
  • Connector & Contact Terminates To Wire & Cable
  • Color Black
  • Connector Mounting Type Panel
  • Cable Diameter Range 7.62 – 11.43
  • Packaging Method Box
  • Packaging Quantity 1000
CAT-AM71-C83998P Circular Connector Seals  1
  • Accessory Type Panel Mount Flange
  • Connector Style Plug
  • Color Black
  • Screw & Hole Thread Size 1-3/8-18
  • Connector Mounting Type Panel
  • Packaging Method Loose Piece
  • Packaging Quantity 1
CAT-AM71-C83998W Circular Connector Seals  1
  • Accessory Type Wire Entry Seal Kit
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 9
  • Screw & Hole Thread Size 15/16-20
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Kit for Sockets
CAT-AM71-C83998Z Circular Connector Seals  1
  • Accessory Type Cable Seal
  • Connector & Contact Terminates To Wire & Cable
  • Sealing Gasket Material Elastomer
  • Color Gray
  • Connector Mounting Type Panel
  • Cable Diameter Range 11.43 – 15.24
  • Packaging Method Bag
  • Packaging Quantity 1000
208338-1 Circular Connector Seals
  • Accessory Type Seal Protector
  • Color Natural
  • Packaging Method Loose Piece
  • Packaging Quantity 1
1445420-1 Circular Connector Seals
  • Accessory Type Flange Seal
  • Color Black
  • Connector Mounting Type Panel
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Mini-CPC shell size 8
213900-1 Circular Connector Seals
  • Accessory Type Wire Entry Seal Kit
  • Number of Positions 10
  • Screw & Hole Thread Size 15/16-20
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Kit includes (1) Silicon Wire Entry Seal and (1) Pressure Plate.
208337-1 Circular Connector Seals
  • Accessory Type Seal Protector
  • Color Natural
  • Packaging Method Loose Piece
  • Packaging Quantity 1
213926-1 Circular Connector Seals
  • Accessory Type Wire Entry Seal Kit
  • Number of Positions 9
  • Color Black
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Kit for Pins
213900-2 Circular Connector Seals
  • Accessory Type Wire Entry Seal Kit
  • Number of Positions 10
  • Screw & Hole Thread Size 15/16-20
  • Packaging Method Loose Piece
  • Packaging Quantity 1
  • Comment Kit includes (1) Silicon Wire Entry Seal and (1) Pressure Plate.
CAT-R131-C4967K Circular Connector Seals  1
EN45545
  • Accessory Type Grommet
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Operating Temperature Range -55 – 200
  • Circuit Application Power & Signal
  • Packaging Method Box
  • Packaging Quantity 10
  • Comment For use with CIRH connectors. See catalog for additional product information.
CAT-R131-C4961G Circular Connector Seals  1
EN45545
  • Accessory Type Grommet
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 7
  • Cable Diameter Range .8 – 2.3
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment For TECIRP shell size 18
213899-1 Circular Connector Seals
  • Accessory Type Wire Entry Seal Kit
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Screw & Hole Thread Size 15/16-20
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Kit includes (1) Silicon Wire Entry Seal and (1) Pressure Plate.
2120337-1 Circular Connector Seals  1
  • Accessory Type Cable Seal
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style MotoMan
  • Color Black
  • Peripheral Seal Color Black
  • Wire Seal Color Black
  • Cable Diameter Range 13 – 16.7
  • Wire Range 13.00 – 16.70 mm [0.510 – 0.657 in]
  • Operating Temperature Range -40 – 85
  • Packaging Method Loose Piece
  • Packaging Quantity 100
1445420-2 Circular Connector Seals
  • Accessory Type Flange Seal
  • Color Black
  • Connector Mounting Type Panel
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Mini-CPC shell size 11
207565-2 Circular Connector Seals
  • Accessory Type Wire Seal
  • Color Black
  • Packaging Method Loose Piece
  • Packaging Quantity 1
54010-2 Circular Connector Seals
  • Accessory Type Cable Seal
  • Connector & Contact Terminates To Wire & Cable
  • Color Black
  • Screw & Hole Thread Size .625-24 UNEF-2B
  • Cable Diameter Range 6.35 – 15.24
  • Packaging Method Package
  • Packaging Quantity 50
54011-4 Circular Connector Seals
  • Accessory Type Cable Seal
  • Connector & Contact Terminates To Wire & Cable
  • Color Black
  • Screw & Hole Thread Size .9375-20 UNEF-2B
  • Cable Diameter Range 10.16 – 22.22
  • Packaging Method Package
  • Packaging Quantity 1
81665-1 Circular Connector Seals
  • Accessory Type Flange Seal
  • Color Black
  • Connector Mounting Type Panel
  • Packaging Method Individual
  • Packaging Quantity 1