2120337-1 Circular Connector Seals  1
PRODUCT
  1. Connectors
  2. Circular Connector Seals
  1. SINGLE WIRE SEAL 2120337-1
active
  • Connector Seal Type Cable Seal
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style MotoMan
  • Peripheral Seal Color Black
  • Wire Seal Color Black
  • Color Black
  • Accepts Cable Diameter Range 13 – 16.7
  • Operating Temperature Range -40 – 85
  • Packaging Quantity 100
  • Packaging Method Loose Piece
2120336-1 Circular Connector Caps & Covers  1
  • Protection & Strain Relief Accessory Type Protective Cover
  • Sealable Yes
  • Product Type Accessory
  • Material PA 66 GF25
  • Cap Material PA 66 GF25
  • Color Black
  • Connector Mounting Type Motor
  • Length 28.5
  • Operating Temperature Range -40 – 85
  • For Use With MotorMAN Hybrid Connector
  • Packaging Method Package/Box
  • Packaging Quantity 100