5229913-1 IDC D-Sub Connectors  1
  • Kit Type Connector Kit
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Kit
  • Slot Type Letter Code B
  • Profile Standard
  • Protective Cover Without
  • Number of Positions 50
  • Number of Rows 2
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Screw & Hole Thread Size 4-40
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Polyphenylene Oxide
  • Accepts Cable Diameter (Max) 10.8
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size 24
  • Stranded Wire Size .33
  • Wire Size 24 – 24
  • Insulation Diameter (Max) 1.14
  • Cable Outside Diameter 8.89 – 10.8
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 1
1-552496-1 D-Sub Covers
  • Product Type Accessory
  • Number of Positions 64
  • Cover Type Strain Relief
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
554808-1 D-Sub Locking & Mounting  1
  • Accessory Type Hardware Kits
  • Product Type Accessory
  • Material Carbon Steel
  • Screw & Hole Thread Size 6-32
  • Panel Mount Feature With
  • Screw Length 15.11
  • Mounting Angle Right Angle
  • Panel Attachment Style Rear Mount
  • For Use With IEEE-488 Metric
  • Packaging Method Bag
  • Packaging Quantity 1
5229912-1 IDC D-Sub Connectors  1
  • Kit Type Connector Kit
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Kit
  • Slot Type Letter Code B
  • Profile Standard
  • Protective Cover Without
  • Number of Positions 50
  • Number of Rows 2
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Polyphenylene Oxide
  • Accepts Cable Diameter (Max) 10.8
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size 24
  • Stranded Wire Size .33
  • Wire Size 26 – 24
  • Insulation Diameter (Max) 1.14
  • Cable Outside Diameter 8.89 – 10.8
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 1
552285-1 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Connector
  • Slot Type Letter Code B
  • Profile Standard
  • Number of Positions 64
  • Number of Rows 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Color Dot Designation Blue
  • Housing Material Thermoplastic
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size 24
  • Stranded Wire Size .33
  • Wire Size 24 – 24
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 100
552032-1 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Connector
  • Slot Type Letter Code B
  • Profile Standard
  • Number of Positions 50
  • Number of Rows 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polypheylene Oxide
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size 24
  • Stranded Wire Size .33
  • Wire Size 26 – 24
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 100
5554434-1 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Panel
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Connector
  • Boss on Shield With
  • Profile Standard
  • Number of Positions 24
  • Number of Rows 2
  • Ribbon Cable Centerline Spacing 1.27
  • Shield Plating Material Nickel
  • Color Black
  • Shield Material Die Cast Metal
  • Strain Relief Clip Material Thermoplastic
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Panel
  • Screw Size 11841
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Material Polyphenylene Oxide
  • Solid Wire Size 30 – 26
  • Solid Wire Size .05 – .13
  • Stranded Wire Size 28
  • Stranded Wire Size .08
  • Wire Size 28 – 28
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 100
  • Comment Boss is a 1.02 [.040] shoulder on front of shield.
552008-1 D-Sub Covers  1
  • Product Type Accessory
  • Number of Positions 50
  • Cover Type Strain Relief
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
2-552008-1 D-Sub Covers  1
  • Product Type Accessory
  • Number of Positions 50
  • Cover Type Strain Relief
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
229975-1 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Connector
  • Slot Type Letter Code B
  • Profile Standard
  • Number of Positions 50
  • Number of Rows 2
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Thermoplastic
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size 24
  • Stranded Wire Size .33
  • Wire Size 26 – 24
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 100
229969-1 D-Sub Covers  1
  • Product Type Accessory
  • Number of Positions 50
  • Cover Type Dust
  • Operating Temperature Range -55 – 105
  • For Use With Receptacle
  • Packaging Quantity 1
  • Packaging Method Package
552274-1 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Connector
  • Slot Type Letter Code B
  • Profile Standard
  • Number of Positions 36
  • Number of Rows 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Black
  • Housing Color Dot Designation Blue
  • Housing Material Thermoplastic
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size 24
  • Stranded Wire Size .33
  • Wire Size 24 – 24
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 100
229974-1 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Connector
  • Slot Type Letter Code B
  • Profile Standard
  • Number of Positions 50
  • Number of Rows 2
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Thermoplastic
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size 24
  • Stranded Wire Size .33
  • Wire Size 26 – 24
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 100
1-5229912-1 IDC D-Sub Connectors  1
  • Kit Type Connector Kit
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Kit
  • Slot Type Letter Code B
  • Profile Standard
  • Protective Cover With
  • Number of Positions 50
  • Number of Rows 2
  • Cover Material Polyethylene
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Polyphenylene Oxide
  • Accepts Cable Diameter (Max) 10.8
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size 24
  • Stranded Wire Size .33
  • Wire Size 26 – 24
  • Insulation Diameter (Max) 1.14
  • Cable Outside Diameter 8.89 – 10.8
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 200
6-5229912-1 IDC D-Sub Connectors  1
  • Kit Type Connector Kit
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Kit
  • Slot Type Letter Code B
  • Profile Standard
  • Protective Cover Without
  • Number of Positions 50
  • Number of Rows 2
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Screw & Hole Thread Size 4-40 UNC 2B
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Polyphenylene Oxide
  • Accepts Cable Diameter (Max) 10.8
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size 24
  • Stranded Wire Size .33
  • Wire Size 24 – 24
  • Insulation Diameter (Max) 1.14
  • Cable Outside Diameter 8.89 – 10.8
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 1
5229911-1 D-Sub Locking & Mounting
  • Accessory Type Captive Pan Head Screw
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A
  • Screw Length 19.05
  • Thread Length 6.35
  • For Use With ACTION PIN™ Connector
  • Packaging Method Package
  • Packaging Quantity 1
2129260-2 Docking Connectors  1
  • Docking Connector Style Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 40
  • Number of Rows 3
  • Number of Signal Positions 40
  • Number of Power Positions 0
  • PCB Mount Orientation Right Angle
  • Shell Material Stainless Steel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Number of Utility Contacts 0
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post & Tail Length 1.5
  • PCB Mount Alignment With
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) .6
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
554103-1 IDC D-Sub Connectors
  • Connector Style Plug
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Connector
  • Profile Low
  • Number of Positions 24
  • Number of Rows 2
  • Ribbon Cable Centerline Spacing 1.27
  • Cover Material Thermoplastic
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Mating Connector Lock Type Screwlocks
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Flange Thickness Thick
  • Centerline (Pitch) 2.16
  • Housing Material Thermoplastic
  • Solid Wire Size 30 – 26
  • Solid Wire Size .05 – .13
  • Stranded Wire Size 28
  • Stranded Wire Size .08
  • Wire Size 28 – 28
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 100
2-552001-1 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded No
  • Connector System Cable-to-Cable
  • Wire/Cable Type Discrete Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Classification IDC
  • Product Category Connectors
  • Product Type Connector
  • Slot Type Letter Code B
  • Profile Standard
  • Number of Positions 50
  • Number of Rows 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Mating Connector Lock Type Bail Lock
  • Panel Mount Feature With
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Flange Thickness Thin
  • Centerline (Pitch) 2.16
  • Housing Color Dot Designation Blue
  • Housing Material Polypheylene Oxide
  • Solid Wire Size 26 – 24
  • Solid Wire Size .13 – .32
  • Stranded Wire Size 24
  • Stranded Wire Size .33
  • Wire Size 26 – 24
  • Insulation Diameter (Max) 1.14
  • Operating Temperature Range -40 – 75
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 100
  • Comment RP Style is not compatible with integral locking latch receptacles
2129261-1 Docking Connectors  1
  • Docking Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 40
  • Number of Rows 3
  • Number of Signal Positions 40
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Shell Material Stainless Steel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Number of Utility Contacts 0
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post & Tail Length 1.7
  • PCB Mount Alignment With
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 300