CAT-AM7801-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 4
  • Strain Relief No
  • Number of Positions 12
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4.5
  • Height 26.8
  • Width 47.55
  • Length 37.6
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 25
  • Connector Position Assurance Capable Yes
CAT-AM7801-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.588
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 20 – 18
  • Wire Size .51 – .82
  • Wire Size Search 18
  • Wire Size Search .5
  • Wire Insulation Diameter 2.26 – 3.32
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 4000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
2203956-1 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief Without
  • Connector System Wire-to-Wire
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 19.3
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 320
  • Serviceable Yes