967633-1 Automotive Connector Locks & Position Assurance  1
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Material PBT GF
  • Operating Temperature Range -40 – 140
967635-1 Automotive Connector Locks & Position Assurance  1
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Color Brown
  • Material PBT GF
  • Operating Temperature Range -40 – 140
1718705-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Green
  • Cavity Diameter 3.6
  • Cable Insulation Diameter .9 – 1.2
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
828921-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Yellow
  • Cavity Diameter 5.4
  • Cable Insulation Diameter 3
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
1719043-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Green
  • Cavity Diameter 8.5
  • Cable Insulation Diameter 4.5
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
828920-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Gray
  • Cavity Diameter 5.4
  • Cable Insulation Diameter 2.1
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
828922-1 Automotive Seals & Cavity Plugs
  • Seal Type Cavity Blanking Plug
  • Material Silicone
  • Color Natural
  • Cavity Diameter 5.2
  • Cable Insulation Diameter 6.2
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content No
963245-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Yellow
  • Cavity Diameter 7.2
  • Cable Insulation Diameter 3.7
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
1394512-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Blue
  • Cavity Diameter 8.5
  • Cable Insulation Diameter 3.7
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
828905-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color White
  • Cavity Diameter 5.2
  • Cable Insulation Diameter 3
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
828904-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Blue
  • Cavity Diameter 5.2
  • Cable Insulation Diameter 2.1
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
963530-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Gray
  • Cavity Diameter 3.6
  • Cable Insulation Diameter 1.9
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
964971-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Red
  • Cavity Diameter 3.6
  • Cable Insulation Diameter 1.4
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
1394133-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Blue
  • Cavity Diameter 3.6
  • Cable Insulation Diameter 1.2 – 1.6
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Number of Positions 4
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Gray
  • Connector Code B
  • Mating Tab Width 2.8
  • Centerline (Pitch) 5
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Connector Position Assurance Capable No
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 29
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width 3
  • Tab Thickness .8
  • Termination Method Through Hole - Solder
  • Panel Mount Feature With
  • Mounting Orientation Vertical/180°
  • Connector Mounting Type Board Mount
CAT-T4827-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Insulated No
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 78
  • Terminal & Splice Type Tab
  • Mating Tab Width 9.5
  • Mating Tab Thickness 1.2
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 6 – 10
  • Wire Size Search 6
  • Tab Length 13.9
  • Operating Temperature Range -40 – 130
  • Terminal Transmits 41 – 100 A (High Power)
953040-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 31
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA
  • Operating Temperature Range -40 – 120
962371-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 71
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 12.7
  • Operating Temperature Range -40 – 140
929674-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 55
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 12.9
  • Operating Temperature Range -40 – 120