CAT-R7602-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 34
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 2.5
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 1 – 2.5
  • Wire Size Search 13
  • Wire Size Search 1
  • Wire Insulation Diameter 2.2 – 3
  • Operating Temperature Range -40 – 130
  • Packaging Quantity 3000
  • Packaging Method Carton
  • Terminal Transmits 25 – 40 A (Power)
1718230-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 7
  • Nominal Voltage Architecture 12
  • Operating Voltage 48
  • Color Black
  • Cable Exit Angle Other
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Centerline (Pitch) 11.4
  • Height 39.26
  • Width 44
  • Length 39.2
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Loose Piece
  • Packaging Quantity 450
  • Connector Position Assurance Capable No
  • Serviceable Yes
185636-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 350
  • Serviceable Yes
185792-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 8.5
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 975
  • Serviceable Yes
828986-1 Automotive Seals & Cavity Plugs  1
  • Material Silicone
  • Color Brown
  • Operating Temperature Range -40 – 125
  • Packaging Method Package
  • Packaging Quantity 5000
  • Lubricant Content No
1-967354-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 9
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 2.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 5
  • Height 36
  • Width 30.5
  • Length 62.2
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 168
  • Connector Position Assurance Capable No
  • Serviceable No
1394081-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Row-to-Row Spacing 5.5
  • Strain Relief Add By Accessory
  • Number of Positions 31
  • Number of Rows 6
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 5
  • Height 65.8
  • Width 43.4
  • Length 65.8
  • Operating Temperature Range -40 – 120
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Loose Piece
  • Packaging Quantity 162
  • Connector Position Assurance Capable No
  • Serviceable Yes
967568-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 90°
  • Body Material Other
  • Mating Pin Diameter 4
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 53
  • Width 39.9
  • Length 39.9
  • Operating Temperature Range -40 – 150
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Connector Position Assurance Capable No
  • Serviceable No
925264 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 7
  • Color Natural
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Pin Diameter 3.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 19.2
  • Width 24
  • Length 19.2
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 2000
  • Connector Position Assurance Capable No
  • Serviceable No
100285-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 3
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 28
  • Width 34
  • Operating Temperature Range -20 – 120
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable No
965739-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover
  • Strain Relief With
  • Number of Positions 9
  • Color Black
  • Material PA GF
  • Packaging Method Carton
  • Packaging Quantity 1500
  • Serviceable No
953318-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 10
  • Width 62.5
  • Length 25
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No
953318-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 10
  • Width 44.5
  • Length 25
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No
828985-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Green
  • Cavity Diameter 6.4
  • Cable Insulation Diameter 3.7
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
284863-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Orange
  • Cavity Diameter 5
  • Cable Insulation Diameter 1.2 – 2.1
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Packaging Method Bag
  • Packaging Quantity 10000
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
1337352-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Row-to-Row Spacing 5.75
  • Strain Relief No
  • Number of Positions 4
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 5.46
  • Height 23.65
  • Width 34.5
  • Length 16.9
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 150
  • Connector Position Assurance Capable No
  • Serviceable No
1544676-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 7
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Height 23.6
  • Width 44
  • Length 23.6
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 500
  • Connector Position Assurance Capable No
  • Serviceable No
925264-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 7
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Natural
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Pin Diameter 1.6
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 13.5
  • Height 21.5
  • Width 24
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag/Box
  • Packaging Quantity 2000
  • Connector Position Assurance Capable No
  • Serviceable Yes
953631-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Height 83.5
  • Width 14.5
  • Length 41
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No
964629-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 3.8
  • Strain Relief No
  • Number of Positions 9
  • Number of Rows 3
  • Color Natural
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Pin Diameter 1.59
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 3.8
  • Height 16.7
  • Width 32
  • Length 25.3
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 2500
  • Connector Position Assurance Capable No
  • Serviceable No