CAT-AM71-C83998X Circular Power Connectors  1
  • Product Type Housing
  • Sealable Yes
  • Housing Type Receptacle
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 10
  • Number of Power Positions 2
  • Number of Signal Positions 8
  • Reverse Numbering With
  • Seal Type Peripheral
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 1.5 – 3.3
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-A17 Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 50
  • Contact Type Pin
  • Contact Base Material Copper
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Size 8
  • Termination Type Crimp
  • Wire Size 10 – 8
  • Wire Size 5 – 8
  • Circuit Application Power
  • Packaging Method Reel
  • Packaging Quantity 1500
  • For Use With CPC Connectors
605980-3 Fusion Tape
  • Tape Type Fusion
  • Center Stripe No
  • Product Type Accessory
  • Color Black
  • Material Polyisobutylene
  • Material Features Self-Amalgamating
  • Weight 135.2
  • Tape Width 38.1
  • Thickness .51
  • Roll Length 9.144
  • Packaging Quantity 1
  • Packaging Method Roll
608036-4 Fusion Tape
  • Tape Type Silicone Fusion
  • Center Stripe Yes
  • Product Type Accessory
  • Color Gray
  • Center Stripe Color White
  • Weight 172.4
  • Tape Width 25.4
  • Thickness .76
  • Packaging Quantity 1/Bag
  • Packaging Method Roll
1-608036-3 Fusion Tape
  • Tape Type Silicone Fusion
  • Center Stripe Yes
  • Product Type Accessory
  • Color Red
  • Center Stripe Color Blue
  • Weight 54.4
  • Tape Width 25.4
  • Thickness .51
  • Roll Length 4.6
  • Packaging Method Roll