1-1627215-3 Power Contacts  1
  • Product Type Contact
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Contact Base Material Brass
  • Contact Angle Straight
  • Wire Insulation Support With
  • Mount Type Crimp
  • Mating Pin Diameter 6.1
  • Accepts Wire Insulation Diameter Range 2.3 – 3.94
  • Operating Temperature Range 90
  • Packaging Method Reel
1-1627215-0 Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Contact Type Receptacle
  • Contact Base Material Brass
  • Contact Angle Straight
  • Termination Type Crimp
  • Wire Insulation Support With
  • Mount Type Crimp
  • Mating Pin Diameter 6.1
  • Accepts Wire Insulation Diameter Range 2.3 – 3.94
  • Operating Temperature Range 90
  • Special Features Custom Configurable
  • Packaging Method Loose Piece
1-1627215-1 Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Contact Type Receptacle
  • Contact Base Material Brass
  • Contact Angle Straight
  • Termination Type Crimp
  • Wire Insulation Support With
  • Mount Type Crimp
  • Mating Pin Diameter 6.1
  • Accepts Wire Insulation Diameter Range 2.3 – 3.94
  • Operating Temperature Range 90
  • Packaging Method Reel