2-1355090-2 Automotive Headers
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. LWL/MQS ST-WA 2+4P 2-1355090-2
nrd
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header Yes
  • Number of Signal Positions 4
  • Number of Positions 4
  • PCB Mount Orientation Horizontal
  • Number of Rows 2
  • Number of Sections 1
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Primary Product Color Natural
  • Mating Tab Width .63
  • Mating Tab Thickness .63
  • Contact Mating Area Plating Material Tin (Sn)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 2.54
  • Product Length 31.85
  • Product Width 37
  • PCB Thickness (Recommended) .8 – 1.6
  • Profile Height from PCB 16.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94HB
  • Packaging Quantity 192
  • Packaging Type Tray
2-1355796-1 Automotive Connector Caps & Covers
  • Protection & Strain Relief Accessory Type Cover Assembly
  • Connector System Wire-to-Board
  • Number of Positions 22
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Natural
  • Primary Product Material PBT GF
  • Strain Relief Without
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • Packaging Method Carton
  • Packaging Quantity 500
1-1355871-1 Automotive Connector Caps & Covers
  • Protection & Strain Relief Accessory Type Cover Assembly
  • Number of Positions 12
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PBT GF
  • Strain Relief Without
  • Packaging Method Carton
  • Packaging Quantity 1500
  • Serviceable No
1-1355874-1 Data Connectivity Headers
PRODUCT
  1. Connectors
  2. Data Connectivity Headers
  1. MPQ/MQS/ST-WA 2+8P 1-1355874-1
nrd
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code None
  • Number of Positions 12
  • PCB Mount Orientation Horizontal
  • Body Material PBT GF
  • Environmental Protection Other
  • RF Connector Center Contact Plating Material None
  • Contact Mating Area Plating Material Tin (Sn)
  • Contact Type Pin
  • Center Contact Without
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole - Solder
  • Mating Retention Without
  • Housing Color Black
  • Product Length 16.5
  • Product Width 47.1
  • Shielded No
  • Circuit Application Signal
  • Dielectric Material None
  • PCB Leg Plating Material Tin (Sn)
  • Outer Contact Plating Material None