CAT-T4827-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. TIMER, CONNECTOR HOUSING CAT-T4827-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Tab Width .64
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 2.5
  • Row-to-Row Spacing 1
  • Product Height 6.35
  • Product Length 9.8
  • Product Width 6.3
  • Operating Temperature (Max) 70
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP54K
  • Agency/Standard DIN IEC 512
  • Packaging Method Bag
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable No
4-1579007-3 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
1-1579007-6 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
1579007-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
963208-1 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. DICHTUNG F4P JPT GH 963208-1
active
  • Connector Seal Type Facial Seal
  • Seal Material Silicone
  • Primary Product Color Natural
  • Packaging Method Bag
  • Packaging Quantity 10000
  • Contains Lubricant No
1418985-2 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. FRAME FOR MICRO TIMER 3 REC.HSG. 16 POS 1418985-2
active
  • Protection & Strain Relief Accessory Type Cable Clamp
  • Connector System Wire-to-Board
  • Primary Product Color Black
  • Primary Product Material PBT GF
  • Operating Temperature (Max) 150
  • Operating Temperature Range -40 – 150
  • UL Flammability Rating UL 94HB
  • Packaging Method Box
  • Packaging Quantity 144
  • Serviceable Yes
CAT-T4827-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TIMER, RECEPTACLE AND TAB CAT-T4827-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 7 – 5
  • Wire Size .12 – .25
  • Wire Size Search .13
  • Wire Size Search 5
  • Tab Length 13.9
  • Wire Insulation Diameter 2.2 – 3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -55 – 105
  • Agency/Standard DIN 72 551 Part 6
  • Packaging Quantity 3700
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
963209-1 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. DICHTUNG F2P JPT-GH 963209-1
active
  • Connector Seal Type Facial Seal
  • Seal Material Silicone
  • Primary Product Color Natural
  • Packaging Method Bag
  • Packaging Quantity 10000
  • Contains Lubricant No
144432-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. JPT F REC 2.8 Contact SRC Sn 144432-1
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 5
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 17 – 12
  • Wire Size 1 – 3
  • Wire Size Search 1
  • Wire Size Search 12
  • Wire Insulation Diameter 3.5
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 3000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
185027-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. JPT F REC 2.8 Contact SWS Sn 185027-1
active
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 17 – 12
  • Wire Size 1 – 3
  • Wire Size Search 1
  • Wire Size Search 12
  • Wire Insulation Diameter 3.4 – 3.6
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 3000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
963293-1 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. SEALING F JPT+2,8 963293-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Brown
  • Cavity Diameter 5.2
  • Accepts Cable Insulation Diameter Range 2 – 2.7
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
185026-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. JPT F REC 2.8 Contact SWS Sn 185026-1
active
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22 – 17
  • Wire Size .35 – 1
  • Wire Size Search .35
  • Wire Size Search 17
  • Wire Insulation Diameter 3.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 3500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
282536-1 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. S.WAY SEAL F.JPT CONTACT 2.5MM 282536-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Gray
  • Cavity Diameter 5
  • Accepts Cable Insulation Diameter Range 2.7 – 3
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
828904-2 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. SINGLE WIRE SEAL FOR J.P.T.CON 828904-2
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Blue
  • Cavity Diameter 5.2
  • Accepts Cable Insulation Diameter Range 1.2 – 2.1
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
1308280-1 Insertion & Extraction Tools  1
PRODUCT
  1. Application Tooling
  2. Insertion & Extraction Tools
  1. JPT RCPT EXTRACTION TOOL 1308280-1
active
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
2-1579007-3 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
2-1579007-5 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
3-1579007-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
1-444314-1 Module Components  1
PRODUCT
  1. Connectors
  2. Module Components
  1. HSG ASSY 9P COMBINED 1-444314-1
active
  • Component Type Relay Holder
  • Compatible With Relay Type Micro Relay
  • Connector System Wire-to-Device
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Relays (Minimum) 1
  • Number of Positions 9
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Secondary Locking Yes
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -40 – 105
  • Vibration Class Level 3G
  • UL Flammability Rating UL 94V-HB
  • Coupling With Other TE Modules Yes
1745069-1 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. HOLDER FOR 070 NEW GEN. 6-21 POS JPT/MCP 1745069-1
active
  • Automotive Connector Accessory Type Other
  • Connector System Wire-to-Board
  • Primary Product Material PA GF
  • Primary Product Color Black
  • Operating Temperature Range -40 – 100
  • Packaging Method Box
  • Packaging Quantity 24
  • Serviceable Yes