1-1579007-6 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
1670720-6 Other Automotive Connector Accessories  1
  • Automotive Connector Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Number of Positions 2
  • Primary Product Material PBT GF
  • Primary Product Color Gray
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1000
2-2112162-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 21POS,TAB2.8X0.8,TABHSG,CODE B,ASSY,SLD 2-2112162-1
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Number of Positions 21
  • Number of Rows 3
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 90°
  • Primary Product Color Natural
  • Mating Tab Width 2.8
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 5
  • Row-to-Row Spacing 5.5
  • Product Height 11.6
  • Product Length 19.2
  • Product Width 14.9
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 96
  • Connector Position Assurance Capable No
  • Serviceable Yes