1658538-3 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Termination Method to Wire & Cable Crimp
  • Wire Size 28 – 24
  • Wire Size .08 – .2
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
CAT-AMPWELD Grounding/Earthing Connectors  1
IEE 837
  • Technology Exothemically Welded Grounding Connections
  • Energized Installation No
  • Application Type All Ampweld Molds
  • CSA Certified No
  • RUS Approved No
  • IEEE 837 Yes
  • UL Listed No
  • Product Availability AMERICAS
66504-9 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal