CAT-AM7801-T618 Other Automotive Connector Accessories  1
  • Accessory Type Extraction Tool
  • Operating Temperature Range -40 – 125
CAT-AM78-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 14
  • Number of Rows 3
  • Nominal Voltage Architecture 90
  • Color Natural
  • Mating Pin Diameter 1.3
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP6K9K
  • Connector Position Assurance Capable No
CAT-SE594-M1X1 M8/M12 Sensor Cable Assemblies  1
  • Connector Type Receptacle/Plug
  • Cable Assembly Type M8 to M12
  • Shielded No
  • Number of Positions 4
  • Keying A
  • Configuration Double Ended
  • Cable Jacket Color Black
  • Screw & Hole Thread Size M12 x M8
  • Mounting Angle Straight-Straight
  • Housing Material Plastic
  • Wire Size .326
  • Wire Size 22
  • Cable Assembly Length 1500
  • Operating Temperature Range -40 – 80
CAT-AM71-C83998C Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type Metal
  • Number of Positions 37
  • Number of Power Positions 0
  • Number of Signal Positions 37
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Current Rating (Max) 13
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp & Solder
  • Screw & Hole Thread Size 1-7/16-18 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 28
  • UL Flammability Rating UL 94V-0
  • Wire Size 30 – 14
  • Wire Size .05 – .2
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • Packaging Method Box
CAT-AM71-C83998J Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Panel
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 16
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Current Rating (Max) 13
  • Contact Protection With
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Signal
  • Packaging Method Standard
CAT-H3399-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Number of Positions 18
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Green
  • Mating Tab Width 1.6
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
  • Connector Position Assurance Capable No
CAT-AM71-C83998BB Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 7
  • Number of Power Positions 7
  • Number of Signal Positions 0
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Current Rating (Max) 32
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power
  • Packaging Method Standard
CAT-AM71-C83998M Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 63
  • Number of Power Positions 0
  • Number of Signal Positions 63
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Standard
  • Contact Current Rating (Max) 7.5
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Signal
  • Packaging Method Bag
CAT-AM71-C83998R Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type Metal
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Current Rating (Max) 25
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 22
  • UL Flammability Rating UL 94V-0
  • Wire Size 10 – 16
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • Packaging Method Box
CAT-AM71-C83998F Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 24
  • Number of Power Positions 0
  • Number of Signal Positions 24
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Standard
  • Termination Method to Printed Circuit Board Through Hole
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Housing Color Black
  • Housing Material PA 6.6
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Assembly Length 61.72
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Signal
  • Packaging Method Tray
CAT-AM71-C83998B Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 13
  • Cover With
  • Body Style Right Angle
  • Screw & Hole Thread Size 3/4-20 UNEF-2B
  • Accepts Cable Diameter (Max) 11.51
  • Packaging Method Package
CAT-AM71-C83998E Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 28
  • Number of Power Positions 0
  • Number of Signal Positions 28
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Standard
  • Termination Method to Printed Circuit Board Through Hole
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Housing Color Black
  • Housing Material PA 6.6
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Assembly Length 23.49
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Signal
  • Packaging Method Tray
CAT-AM71-C83998CC Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 13
  • Number of Power Positions 5
  • Number of Signal Positions 8
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • Packaging Method Standard
CAT-AM71-C83998U Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • Packaging Method Package
CAT-AM71-C83998Y Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 24
  • Number of Power Positions 0
  • Number of Signal Positions 24
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance Immersion
  • Circuit Application Signal
  • Packaging Method Package
CAT-AM71-A17 Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Base Material Copper
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Termination Type Crimp
  • Wire Size 10 – 8
  • Wire Size 5 – 8
  • Circuit Application Power
  • Packaging Method Carton
CAT-AM71-C83998HH Circular Connector Caps & Covers  1
  • Accessory Type Sealing Cap
  • Shell Size 23
  • Cap to Flange Attachment Plastic Strap
  • Operating Temperature Range -55 – 105
CAT-AM71-C83998T Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 22
  • Cover Without
  • Body Style Straight
  • Screw & Hole Thread Size 1-3/16-18 UNEF 3B
  • Accepts Cable Diameter (Max) 19.05
  • Packaging Method Bag
CAT-AM71-C83998AA Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 16
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Current Rating (Max) 13
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance Immersion
  • Circuit Application Signal
  • Packaging Method Standard
CAT-AM7801-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 12
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Green
  • Connector Code 4
  • Mating Pin Diameter 1.5
  • Centerline (Pitch) 4.5
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
  • Connector Position Assurance Capable Yes