1059868-1 RF Connectors
  • RF Interface OSSP
  • RF Connector Style Jack
  • Compatible With RF Cable Type RG 405 Semi-Rigid
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Material Finish Passivated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating Flange
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel Mount
  • RF Contact Captivation Method Epoxy
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 5.33
  • Panel Thickness (Recommended) 3.18
  • Operating Temperature Range -65 – 105
  • Operating Frequency 28
  • Packaging Method Package
  • Dielectric Material PTFE
1059903-1 RF Connectors
  • RF Interface OSSP
  • RF Connector Style Plug
  • Sealable No
  • Connector Seal Type Interfacial Seal
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Material Finish Passivated
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel Mount
  • RF Contact Captivation Method Epoxy
  • Panel Attachment Style Front Mount
  • RF Connector Mated Outer Diameter (Approximate) 5.33
  • Panel Thickness (Recommended) 6.35
  • Operating Temperature Range -65 – 125
  • Operating Frequency 28
  • Packaging Method Package
  • Dielectric Material PTFE
1059928-1 Between Series Adapters
PRODUCT
  1. Connectors
  2. Between Series Adapters
  1. ADAPTER, OSSP JACK TO SMA JACK 1059928-1
active
  • Side A Interface SMA
  • Side A Gender Jack
  • Side B Interface OSSP
  • Side B Gender Jack
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Impedance 50
  • Body Style Straight
  • Body Material Stainless Steel
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -65 – 125
  • Circuit Application Signal
  • Dielectric Material PTFE Fluorocarbon
1061835-1 RF Connectors
PRODUCT
  1. Connectors
  2. RF Connectors
  1. SCD,4706 5005 02,OSSP 1061835-1
active
  • RF Interface OSSP
  • RF Connector Style Jack
  • Compatible With RF Cable Type RG 178
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Material Finish Passivated
  • Ferrule Material Brass
  • Ferrule Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Wire & Cable EMLOCK
  • Panel Mount Feature Type Floating Flange
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel Mount
  • RF Contact Captivation Method Epoxy
  • RF Connector Mated Outer Diameter (Approximate) 5.33
  • Operating Temperature Range -65 – 105
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Additional Features Shrink Tubing
1311950-2 RF Connectors
PRODUCT
  1. Connectors
  2. RF Connectors
  1. SCD,4710 5009 00,OSSP 1311950-2
active
  • RF Interface OSSP
  • RF Connector Style Jack
  • Compatible With RF Cable Type UFF 070A
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating Panel
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel Mount
  • RF Contact Captivation Method Epoxy
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 5.33
  • Operating Temperature Range -65 – 105
  • Operating Frequency 28
  • Packaging Method Package
  • Dielectric Material PTFE