CAT-AM7801-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMPSEAL 16 HOUSINGS CAT-AM7801-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Pin Diameter 1.5
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 10.24
  • Product Length 15.76
  • Product Width 16.9
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Packaging Method Bag
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
776493-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SOC, SF, SIZE 16, 18-20 AWG, NI/SN 776493-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.59
  • Automotive Terminal Interface Plating Nickel (Ni)
  • Termination Method to Wire & Cable Crimp
  • Automotive Terminal Termination Method Wire
  • Wire Size 20 – 18
  • Wire Size .5 – .75
  • Wire Size Search .5
  • Wire Size Search 18
  • Wire Insulation Diameter 2.26 – 3.32
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)