1-640508-0 Rectangular Power Connectors
PRODUCT
  1. Connectors
  2. Rectangular Power Connectors
  1. 03P MR II CAP HSG V0 RED 1-640508-0
active
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Power Positions 0
  • Number of Signal Positions 3
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Retention Within Housing With
  • Contact Type Pin
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Panel Mount
  • Mating Retention With
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 4.2
  • Housing Color Black
  • Housing Material PA 66
  • Wire Size 26 – 18
  • Wire Size .12 – .8
  • Row-to-Row Spacing 4.19
  • Length 26.92
  • Height 7.37
  • Accepts Wire Insulation Diameter Range 2.92
  • Width 12.95
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1700
1-1627067-0 PCB Terminals  1
PRODUCT
  1. Terminals & Splices
  2. PCB Terminals
  1. H1999/1000 1-1627067-0
active
  • PCB Terminal Mounting Style Stud Mount
  • Terminates To Printed Circuit Board
  • Stud Hole Yes
  • Terminal Angle 180°
  • PCB Terminal Plating Material Unplated
  • Terminal & Splice Type Tab
  • PCB Terminal Terminal Type Tab
  • PCB Terminal Terminal Orientation Straight
  • Wire Insulation Support Without
  • Stud Diameter 4.09
  • Operating Temperature Range 90
  • Insulation Requirement Uninsulated
  • PCB Terminal Packaging Method Loose Piece
  • Packaging Quantity 1