CAT-AM7801-T618 Other Automotive Connector Accessories  1
  • Accessory Type Extraction Tool
  • Operating Temperature Range -40 – 125
CAT-AM78-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 14
  • Number of Rows 3
  • Nominal Voltage Architecture 90
  • Color Natural
  • Mating Pin Diameter 1.3
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP6K9K
  • Connector Position Assurance Capable No
CAT-H3399-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Number of Positions 18
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Green
  • Mating Tab Width 1.6
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
  • Connector Position Assurance Capable No
CAT-AM7801-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 12
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Green
  • Connector Code 4
  • Mating Pin Diameter 1.5
  • Centerline (Pitch) 4.5
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
  • Connector Position Assurance Capable Yes
CAT-L489-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 62
  • Number of Rows 3
  • Color Black
  • Tab Width 1.5
  • Tab Thickness .6
  • Interface Plating Silver (Ag)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Mounting Orientation Vertical/180°
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
CAT-AM78-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 23
  • Number of Positions 23
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width 1.3
  • Tab Thickness 1.3
  • Pin Diameter 1.3
  • Interface Plating Gold (Au)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP6K9K
CAT-AM71-C83998L Circular Connector Seals  1
  • Accessory Type Flange Seal
  • Connector Mounting Type Panel
  • Operating Temperature Range -55 – 105
CAT-L489-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Number of Positions 62
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Color Black
  • Mating Tab Width 1.6
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Degree of Protection IP67
  • Connector Position Assurance Capable No
CAT-H3399-SL34 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Number of Positions 8
  • Material PBT GF
  • Color Gray
  • Operating Temperature Range -40 – 140
CAT-AM7801-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Type Socket
  • Interface Plating Nickel (Ni)
  • Termination Method Crimp
  • Wire Size 18 – 14
  • Wire Size .8 – 2
  • Wire Size Search 14
  • Wire Size Search .8
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM78-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 23
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 17
  • Operating Temperature Range -40 – 120
CAT-L489-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 92
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 29.5
  • Operating Temperature Range -40 – 120
CAT-H991-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 28
  • Number of Rows 4
  • Nominal Voltage Architecture 12
  • Color Black
  • Centerline (Pitch) 5.3
  • Operating Temperature Range -55 – 125
  • Connector Position Assurance Capable No
CAT-L489-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Alignment Plate
  • Connector System Wire-to-Wire
  • Number of Positions 39
  • Material PBT GF
  • Color Black
  • Operating Temperature Range -40 – 120
CAT-M4599-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 18
  • Number of Positions 18
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width 2.8
  • Tab Thickness .8
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 3.5
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
CAT-L489-SL34 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Material PA GF
  • Color Red
  • Operating Temperature Range -40 – 130
CAT-H3399-C1748 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Wire
  • Number of Positions 8
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA GF
  • Operating Temperature Range -40 – 140
CAT-AM78-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.3
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 16 – 20
  • Wire Size .5 – 1.5
  • Wire Size Search 16
  • Wire Size Search .5
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Number of Positions 25
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Gray
  • Mating Tab Width 1.5
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Connector Position Assurance Capable No
CAT-H991-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Material PBT GF
  • Color Red
  • Operating Temperature Range -55 – 125
  • Industry Standard EIA