201692-4 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 107.37
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
200868-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Screw & Hole Thread Size 6-32 UNC-2A
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short
  • Jackscrew Material Zinc Alloy
  • Jackscrew Finish Clear Chromate
  • Length 27.89
  • Width 7.92
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
1-201692-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 104
  • Number of Rows 8
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 120.07
  • Height 71.88
  • Width 28.7
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 1
  • For Use With Receptacle Block 201532
205689-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Panel
  • Sealable No
  • Contact Type Pin
  • Number of Positions 28
  • Number of Rows 4
  • Row-to-Row Spacing 6.35
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 33.15
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Box & Carton
  • Packaging Quantity 88
  • For Use With Standard 75 Position Hardware
202516-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 42
  • Connector Circuit Configuration (Number of Pos/Type) 36+6
  • Multiple Contact Types With
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 65.86
  • Width 19.05
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 70
  • For Use With Standard 50 Position Hardware
205690-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Panel
  • Sealable No
  • Contact Type Socket
  • Number of Positions 28
  • Number of Rows 4
  • Row-to-Row Spacing 6.35
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 28.45
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Standard 75 Position Hardware
205720-1 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 104
  • Contact Retention With
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Wire Wrap
  • Wire Type Stranded
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Contact Retention Type Locking Spring
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Connector Mounting Type Panel
  • Strain Relief With
  • Mating Retention With
  • Mating Retention Type Center Fastener
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Wire Size 24
  • Wire Size .2
  • Length 74.8
  • Height 30.38
  • Width 31.75
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Signal
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Plug Assembly
201389-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Tip Female, Spirol Pin and Flat Washer
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Short-Short
  • Jackscrew Material Zinc Alloy
  • Jackscrew Finish Clear Chromate
  • Length 30.48
  • Width 4.75
  • Height 4.75
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
530153-2 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Dielectric Withstanding Voltage 1000
  • Termination Resistance 20
  • Insulation Resistance 1000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Shunt Type Tandem Spring
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold Inlay
  • Centerline (Pitch) 2.54
  • Housing Material Nylon
  • Housing Color Black
  • Height 9.14
  • Operating Temperature Range -65 – 105
  • CSA Certified Yes
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 5000
881545-2 Board-to-Board Jumpers & Shunts
  • Profile Low
  • Number of Positions 2
  • Termination Resistance 15
  • Handle With
  • Contact Base Material Phosphor Bronze
  • Shunt Type Novo
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .762
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height 10.9
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 14000
200517-9 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 13.84
  • Length 44.83
  • Width 20.78
  • Height 50.8
  • For Use With 16-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
201310-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 75
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Diallyl Phthalate
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -65 – 125
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Receptacle Block
201311-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 75
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.57
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic
  • Length 23.24
  • Height 65.91
  • Width 28.19
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 50
  • For Use With Plug Block
201390-5 Rectangular Connector Hardware
  • Product Type Accessory
  • Strain Relief Without
  • Material Carbon Steel
  • Pin Hood Type External Closed End
  • Hardware Type Pin Hood
  • Length 17.48
  • Width 25.4
  • Height 72.24
  • For Use With 50-Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
201843-3 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief With
  • Cable Exit Angle 180°
  • Strain Relief Type Long
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
  • Hardware Type Strain Relief Clamp
  • Mounting Bracket Material Steel
  • Mounting Bracket Plating Material Nickel
  • Length 53.98
  • Cable Opening Diameter 13.46 x 8.51
  • Width 16.66
  • Height 31.75
  • For Use With 14-Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
201847-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief With
  • Cable Exit Angle 180°
  • Strain Relief Type Long
  • Thread Lead Type Rolled
  • Screw & Hole Thread Size 8-32
  • Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
  • Hardware Type Strain Relief Clamp
  • Mounting Bracket Material Stainless Steel
  • Length 83.74
  • Cable Opening Diameter 28.58 x 17.15
  • Width 25.4
  • Height 65.89
  • For Use With 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
201910-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Jackscrew Tip Female and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Long-Long
  • Jackscrew Material Zinc Alloy
  • Jackscrew Finish Hexavalent Chromate
  • Length 68.66
  • Width 7.92
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
202110-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief With
  • Cable Exit Angle 45°
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 16.51
  • Length 47.62
  • Width 29.08
  • Height 72.26
  • For Use With 104 Cf Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
202757-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 6
  • Number of Rows 3
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 19.23
  • Height 25.4
  • Width 9.65
  • Operating Temperature Range -55 – 150
  • Packaging Method Carton
  • Packaging Quantity 363
  • For Use With Plug Block 202756
202800-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 160
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Length 28.32
  • Height 69.85
  • Width 46.38
  • Operating Temperature Range -55 – 150
  • Packaging Method Box
  • Packaging Quantity 1
  • For Use With Plug Block 202799