583861-7 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 10
  • Number of Positions 10
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Mating Retention With
  • Housing Material Polyester GF
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 400
1-583715-1 Standard Edge Connectors
  • Connector System Board-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 13
  • Number of Dual Positions 13
  • Number of Rows 1
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Contact Type Socket
  • Contact Retention Within Housing With
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 4.32
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
583715-1 Standard Edge Connectors
  • Connector System Board-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Number of Dual Positions 3
  • Number of Rows 1
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .38
  • Contact Type Socket
  • Contact Retention Within Housing With
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 4.32
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal