Applications

Q:     What is an AMP MCP 18P monoblock connector?

A:     TE’s AMP MCP 18P monoblock connector is the newest addition to our extensive product portfolio of unsealed AMP MCP connectors. It features a new lever design and is a secure and cost-efficient solution for bulkhead, in-cabin, and fuse & relay box solutions.

 

Q:    What are the appropriate applications for AMP MCP 18P monoblock connectors?

A:    Bulkhead, in-cabin and fuse & relay box applications in the Truck, Bus, Off-highway, Construction, Agriculture, Special Vehicles, and Automotive markets.

 

Q:     Will the AMP MCP 18P monoblock connector fit into existing bulkhead interface drawings?

A: Yes, there will be no design changes needed.

Key Features

Q:     What are the AMP MCP 18P monoblock connectors’ key features?

A:     AMP MCP 18P Monoblock Connector Key Features:

  • Uses the common and widely-adopted AMP MCP 2.8 contact system
  • Secondary locking feature
  • New lever design
  • Four color codings available
  • UL 94 V-0 material

 

Performance/ Specifications

Q:     What is the mating force for the AMP MCP 18P monoblock connector?

A:     Thanks to the new lever design, the mating force is below 75N.

 

Q:     What is the flammability rating for AMP MCP 18P monoblock connectors?

A:     The housing is made out of UL 94 V-0 flame retardant material.