Featured Product: LUMAWISE Dimming receptacle

LUMAWISE Dimming receptacle with UMNL connectors

Pre-terminated LUMAWISE Dimming receptacle from TE for ease of integration into new or existing light fixtures.

July 20, 2017

HARRISBURG, Pa. USA – TE Connectivity (TE), a world leader in connectivity and sensors, unveils the LUMAWISE dimming receptacle with wire leads pre-terminated with universal MATE-N-LOK connectors, allowing the dimming receptacle to be easily integrated into new or existing light fixtures. This ANSI C136.41 compliant LUMAWISE dimming receptacle with universal MATE-N-LOK connections provides a fully pluggable, electrical and mechanical interconnection between an ANSI C136.41-2013 photo control cell and luminaire.

Ideal for outdoor commercial and utility lighting luminaires, the ANSI C136.41 compliant LUMAWISE dimming receptacle is available with four dimming contacts to support 0-10 VDC dimming methods and Digital Addressable Lighting Interface (DALI), while providing a reliable power interconnect with three robust twist-lock contacts.

About TE

TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).

Find out more