New Product: LIGHT-N-LOK modular latched connectors

Light-n-LOK

LIGHT-N-LOK modular latched connectors

TE Connectivity (TE) has introduced the LIGHT-N-LOK range of modular latched wire-to-wire connectors in side-by-side stackable versions with two and three positions.

March 06, 2017

HARRISBURG, Pa., USA – TE Connectivity (TE), a world leader in connectivity and sensors, has introduced the LIGHT-N-LOK range of modular latched wire-to-wire connectors in side-by-side stackable versions with two and three positions. The connectors utilize poke-in termination, which makes field installation simple and fast; no tools are required.

Their compact design makes them ideal for applications where space is a constraint. Especially suitable for indoor lighting applications, the connectors are available in four different colors (black, orange, red and white) for ease of identification and assembly. The three-position versions have a make-first break-last (MFBL) contact for grounding.

The LIGHT-N-LOK latched connectors accept solid and stranded 22 AWG - 16 AWG (0.33 - 1.0 mm2) wire sizes. They have a maximum voltage rating of 600 VAC. Contacts are in a copper alloy with tin plating, and the polyamide housing has a UL 94 V-0 flammability rating.

About TE

TE Connectivity Ltd. is a $13 billion global technology and manufacturing leader creating a safer, sustainable, productive, and connected future. For more than 75 years, our connectivity and sensor solutions, proven in the harshest environments, have enabled advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With 78,000 employees, including more than 7,000 engineers, working alongside customers in nearly 150 countries, TE ensures that EVERY CONNECTION COUNTS.

Find out more

LIGHT-N-LOK, TE, TE Connectivity and the TE connectivity (logo) are trademarks of the TE Connectivity Ltd. family of companies.