High-Speed Aerospace Ethernet Cables for Mission-Critical Systems
Discover Raychem aerospace Ethernet cables engineered for harsh environments. High‑speed, EMI‑shielded Ethernet solutions supporting Cat 5e, Cat 6A, Cat 7, and Single Pair Ethernet for defense and aerospace applications.
Raychem Ethernet Cable for Harsh Environment Applications
High-speed Ethernet cables are critical across aerospace and defense platforms. In avionics, they connect integrated modular avionics, glass cockpit displays, and flight management systems. Mission systems rely on them for radar data links, electronic warfare, sensor fusion, and targeting pods transmitting high-resolution imagery. They enable tactical data links and secure network backbones for communications.
UAVs use them for real-time payload data transmission to ground control and autonomous system coordination. Ground applications include command centers, vehicle networks, and ground stations. Space systems utilize them for satellite payloads and launch vehicle instrumentation. These applications increasingly demand 10GbE+ speeds for data-intensive operations.
Explore Our Aerospace Ethernet Cable Categories
Key Differences: Choosing The Right Aerospace Ethernet Cable
| Key Feature | Cat 7 Cable | Cat 6A Cable | Cat 5e Cable | SPE Cable |
|---|---|---|---|---|
| Data Rate | Up to 10 Gb/s | Up to 10 Gb/s | Up to 1 Gb/s | 100 Mb/s to 1 Gb/s |
| Cable Type / Construction | 4-pair, individually shielded twisted pair | 4-pair, fully shielded twisted pair |
4-pair twisted pair, lightweight rugged construction | Single twisted pair (1-pair), compact design |
| Shielding | Individually shielded pairs + overall shielding (high EMI protection) | Fully shielded (F/UTP or S/FTP) | Typically unshielded or lightly shielded (application dependent) |
Shielded single pair for optimized EMI performance |
| Standards Compliance | IEC 61156-6 (Cat 7) | ANSI/TIA-568-C.2 (Cat 6A) | ANSI/TIA-568 (Cat 5e) | Aligned with emerging SPE / IEEE standards |
| Environmental Suitability | Designed for harsh military, marine, and aerospace environments (high EMI, vibration) | Suitable for aerospace & defense systems requiring high-speed + space optimization |
Designed for rugged but less demanding aerospace environments | Ideal for next-gen aerospace systems requiring reduced weight and space |