Metric Metal Tubing

Hypodermic tubing, available in metric dimensions, is ideal for medical device applications that require strength, uniformity, and is corrosion resistant.

We stock seamless 304 and 316 stainless steel metric tubing, usually in the annealed temper condition, manufactured to OD and wall dimensions. Metric tubing is generally used with standard metric compression fittings and other commercial applications that require corrosion resistance and strength.

Standard Materials

Grade Material
304
Stainless Steel Tubing
304L
Stainless Steel Tubing
316 
Stainless Steel Tubing
Other Grades Call for Availability of Other Stainless Steel Tubing Alloys

Metric Tubing Tolerances

OD (mm) OD Tolerance (mm)  Wall Tolerance 
< 3mm +/- 0.050 +/- 15%
3 mm to < 6mm +/- 0.080 +/- 15%
6mm to < 14mm +/- 0.130 +/- 15%
14mm to < 24mm +/- 0.130 +/- 10%

Complete Offerings and Specifications

Please call +1 800-255-8823 (+1 800-ALL-TUBE) or request a quote for custom orders, products not available in our online store, custom lengths and large quantities.

 

Download complete listing and specifications.

Ordering Information - Metric Tubing
Innovations in Laser Processing - Device Talks webinar
55 mins

The move toward smaller medical devices has established laser cutting & welding as critical methods of medical device manufacturing. These methods are complicated but essential processes for adding functionality such as improved steering, reach or flexibility when working with materials such as metals and polymers. In this webinar, TE discusses its laser processing capabilities in cutting and welding complex designs of metal components, from prototyping to automated high-volume production.

Innovations in Laser Processing - Device Talks webinar
55 mins

The move toward smaller medical devices has established laser cutting & welding as critical methods of medical device manufacturing. These methods are complicated but essential processes for adding functionality such as improved steering, reach or flexibility when working with materials such as metals and polymers. In this webinar, TE discusses its laser processing capabilities in cutting and welding complex designs of metal components, from prototyping to automated high-volume production.

Metallurgy // Novel alloy options to extend medical device limits
20 mins

If you could help increase physician confidence, reduce patient risk and maximize revenue, would you choose to? In this webinar, TE explores various novel alloy options for interventional cardiology, neurointerventional and endoscopic device solutions. TE details the materials that can optimize catheter performance, improved kink and resistance, and easier device navigation, whilst giving you the technical benefits and challenges of each alloy.

Metallurgy // Novel alloy options to extend medical device limits
20 mins

If you could help increase physician confidence, reduce patient risk and maximize revenue, would you choose to? In this webinar, TE explores various novel alloy options for interventional cardiology, neurointerventional and endoscopic device solutions. TE details the materials that can optimize catheter performance, improved kink and resistance, and easier device navigation, whilst giving you the technical benefits and challenges of each alloy.