![](/content/dam/te-com/images/industrial-automation-and-control/global/product-hero-rendition/in-ac-dynamic-series-family-hero.jpg/jcr:content/renditions/hero-product-master.jpg)
Powering your production
Our Dynamic Series connectors offer flexible signal and power solutions for all your control needs. Download our whitepaper to see why TE's Dynamic Series connectors are the best pick to meet the efficiency requirements of the factory of the future.
![](/content/dam/te-com/images/sensors/global/image-row/gray-bar-1440x40.png)
TE’s Dynamic Series connector solutions range from signal level circuitry to power circuit connectivity – all in a ruggedized, industrialized package. Our engineers have designed this product range for use in control system applications to suit high density, signal, and power applications. These wire-to-board, wire-to-panel, and wire-to-wire connectors have diverse housings that can meet most applications. And while standard crimp and spring clamp variations of parts are available, standardized contacts limit the amount of application tooling required.
Dynamic Series
Connector System
Pitch [mm] | 1.8 | 2.0 | 2.5 | 3.5 | 2.5 | 5.08 | 3.81 | 5.08 | 5.08 | 7.5 |
---|---|---|---|---|---|---|---|---|---|---|
Series | D-Mini | D-1100 | D-1200 | D-1900 | D-2100 | D-2950 | D-3100 | D-3200 | D-3500 | D-3950 |
Pin Range | 12-44 | 2-40 | 2-20 | 8-38 | 3-50 | 5-6 | 6-20 | 2-20 | 2-20 | 2-11 |
Termination |
Crimp | Crimp | Crimp | Spring Clamp |
Crimp | Spring Clamp | Crimp | Crimp | Crimp | Spring Clamp |
Current [A/UL] | 3 | 5 | 5 | 4 | 5 | 10 | 15 | 15 | 15 | 14.5 |
Voltage Rating [V/UL] | 125 | 125 | 250 | 150 | 250 | 300 | 250 | 600 | 600 | 600 |
Wire-to-Board | x |
x | x | x | x | x | x | x | x | x |
Board-to-Board | x | x | x |
- |
x | - |
x |
x | x | - |
Pitch [mm] | 6.35 | 7.5 | 10.16 | 13.1 | 16 | 24.4 |
---|---|---|---|---|---|---|
Series | D-4200 | D-4950 | D-5200 | D-5900 | D-7100 | D-8000 |
Pin Range | 2-6 | 8 | 2-8 | 4-6 | 4 | 2 |
Termination | Crimp | Spring Clamp | Crimp& | Spring Clamp | Crimp | Crimp |
Current Rating [A/UL] | 24 | 22 | 45 | 42 | 65 | 100 |
Voltage Rating [V/UL] | 600 | 600 | 630 | 600 | 630 | 1000 |
Wire-to-Board | x | x | x | x | x | x |
Board-to-Board | x | x | x | - | x | - |
![divider](/content/dam/te-com/images/sensors/global/image-row/gray-bar-1440x40.png)
Dynamic Mini-Series
Mini yet critical - a high-performance choice for industry and automotive application, reliable signal transfer solution for the battery management system, energy storage systems
![divider](/content/dam/te-com/images/sensors/global/image-row/gray-bar-1440x40.png)
Dynamic D1000 Slim
Dynamic D1000 Slim small wire-to-wire connector is suitable for narrow spaces in small industrial equipment and small machinery applications. The size of the D1000 is 80% smaller than the D1200 series with low interference risk and streamlined design. To Know more download the product guide.