M12 X-Code Connector Range

The M12 X-Code ensures the best possible data transmission speed while the unique cable crimping system leads to fail safe connection.

Prepare your Railway data network for the future. Modern Railway networks are all about speed and reliability. If it were the data transmission speed, the assembly time, avoiding network interruptions or reducing cost of service, all are equally important.

Our full metal shell IP67 sealed X-Coded M12 connector offers all of the above and more in one product.

The 360o cable shield termination ensures the best possible data transmission speed while the machined, gold plaed crimp contacts and unique torsion free jacket crimping system guarantees uninterupted service throughout the connector lifetime.

M12 Xcode Features

Benefits

Benefits

  • Speed: up to 10Gb/second according to IEC 802.3an Cat 6a
  • Reliability: Unique cable jacket crimping system leads to fail safe connections
  • High data performance due to 360o EMI shielding
  • High system reliability due to torsion free cable crimping leads to reduced cost of services
  • Fied installable and compact dimensions
  • Full metal shell and IP67 sealed
  • Turned contacts for high vibration environments
  • All non metal components except for the booth NFF-16-101/102 and EN45545-2 HL3 compiant
  • The crimp flange and crimp barrel will be qualified to match the chosen cable contacts available for wire size AWG22-28