Lighter Weight, Lower Cost, and Intermateable Connector
The AMP Circular Plastic Connector Line is specifically designed to be intermateable with other manufacturers’ Metal-Shell sizes 20-14 and 18-10, MIL-C-5015 Style Connector Systems. The high impact-resistant plastic housing offers the advantages of lighter weight and lower cost than existing metal shell connectors. In addition, the connector design prevents mismating when used with other insert arrangements. As part of the AMP Multimate Family of Connectors, the MIL-C-5015 style connector offers the additional economies of crimp Type III+ Pin and Socket contacts in reel-mounted, strip form for high volume automatic machine termination, as well as in loose piece form for low volume, prototype or maintenance and repair.
Product Features
MIL-C-5015 Style CPC
- Intermateable with other manufacturers’ MetalShell Sizes 20-14 and 18-10, MIL-C-5015 Style Connectors
- High impact-resistant plastic housing
- Industry accepted, Type III+ pin and socket contacts, available on reels in strip-form for high volume, low cost, automatic machine terminations
- Uses multimate size 16 contacts
- Contacts are also available in loose-piece form for low volume, prototype, or maintenance and repair
- Housing designed to prevent mismating with other insert arrangements