Standard Density: Signals up to 13A

Series 1 connectors permit the use of multiple combinations of signal and coaxial circuits in the same housing by accepting durable Multimate contacts. These pin and socket contacts include Type III+ and subminiature coaxial contacts, interchangeable in the same Multimate contact cavity. Type III+ contacts (.062 [1.57] pin diameter) are capable of carrying a maximum of 13 amperes when crimped in wire. Type III solder contacts and posted contacts for pc board applications are also available. Many connector arrangements offer both standard and reverse sex contact loading – from 4 thru 37 positions.

circular-plastic-connectors
Circular Plastic Connector Selector Tool
circular-plastic-connectors-features

Product Features

Circular Plastic Connector Series 1

  • Standard density connector: Signals up to 25A (also
    available in Sealed)
  • 4-37 Positions
  • Accepts size 16 multimate pin & socket contacts
  • Sealable to IEC IP67
  • Sizes: 11-4, 13-7, 13-9, 17-9, 17-14, 17-16, 23-19, 23-24, 23-37
  • Sealed UV - resistant version available
  1. Rugged and Reliable Circular Plastic Connector Solutions

Mark Zitto, TE Automation & Control Product Engineer, showcases our Circular Plastic Connectors, highlighting their robust design, cost-effectiveness, and versatility. These reliable connectors are engineered for applications requiring signal, power, or both. Their circular configuration maximizes space efficiency while offering enhanced design flexibility with various mounting options. Built to perform in diverse environments, our Circular Plastic Connectors deliver solutions that save you time, space, and money—meeting your application needs with ease.