![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/xrc-connectors-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
High Density, High Pin Count
Our Extra Rugged Circular (XRC) connectors meet the demanding requirements of the industrial and commercial transportation industry. These circular connectors are rated IP67 with an operating temperature range of -40° to +125°C and are designed for heavy duty applications commonly found in the truck, agricultural, construction, marine and other industrial markets.
Product Features:
Specs for XRC connectors
- Accepts contact size 16 (13 amps)
- 14-20 AWG (2.50-0.50 mm2)
- 14 and 31 cavity arrangements
- In-line or flange mount
- Circular, thermoplastic housing
- Coupling ring for mating
- Available accessories: Backshells, gaskets, mounting hardware
XRC circular connectors are heavy-duty plastic connectors available in two shell sizes with the 18-14 and 24-31 contact arrangements.
![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/profile-hero-rendition/xrc-pull-quote-1024x500.jpg)