AMP+ Next Generation Charging Cables & Inlets
Our extensive charging system enables smarter, faster and safe charging for hybrid and electric vehicles across all regions.
15min
time to charge
harsh
tested
100%
safety
Hybrid and electric vehicle charging be it for Europe, North America and Japan or China markets AC or combined charging system (CCS) we now offer an extensive charging system enabling smaster, faster and safe charging that support the evolution of the powertrain. With proven experience in automotive connectivity systems and high-voltage applications, TE Connectivity actively drives green mobility and the supporting infrastructure.
AMP+ Charging Cables
Just like those for electric vehicles, plug-in hybrid batteries can be recharged externally.
TE's next generation charging cables are specifically designed to meet DIN EN 61851.
Type 2 vehicle connector additionally meets IEC 62196. These standards define several types of on-board vehicle interfaces: type 1 for North America and Japan and type 2 for Europe with two charging modes at a wall power outlet or on high-performance charging stations.
Test
1
PCON 12 Terminal | PCON 18 Terminal | PCON 21 Terminal | |
---|---|---|---|
Mating Direction | 90° / 180° | 90° / 180° | 90° / 180° |
Wire Range | 5 to 16 mm2 | 12 to 35mm2 | 25 to 95mm2 |
Current Range (at 80°C) 20% derating factor |
Up to 120 A | Up to 180 A | Up to 400 A |
Contact Normal Force | Approx. 3.3 N | Approx. 3.3 N | Approx. 3.5 N |
Spring Plating | Ag / Ni | Ag / Ni | Ag / Sn / Ni |
Body Plating | Ag / Ni | Ag / Ni | Sn / Ni |
Crimping / Welding | Crimping | Crimping | Crimping |
Terminal Style: | Receptacle | Receptacle | Receptacle |
Tab Size (with / without finger protection) | 10 x 1.2 mm / 12 x 1.2 mm | 15 x 1.8 mm / 18 x 1.8 mm | 15.3 x 3 mm / 21 x 3 mm |
Voltage Range: | up to 1,000 V | up to 1,000 V | up to 1,000V |
Operation Temperature: | 150 °C | 150 °C | 150 °C |
Current Carrying Capacity (80°C): | 117 A | 180 A | 400 A |
Vibration Level: | USCAR T3, V1, S3 | USCAR T3, V1, S3 | LV214 ? TBD |
Product Specification: | tbd | tbd | 108-94638 |
Application Specification: | 114-162014 | tbd | 114-94511 |
Drawing Number | 2840573 * / 2840575 * | 2840580 * / 2840578 * | 2317680 * / 2317017 * |
AMP+ Charging Inlets
Specifically designed to correspond with its charging cables, TE also developed a new generation of inlets that include combined charging system (CCS) inlet types that meet vehicle manufacturer requirements for plug-in hybrid and battery electric vehicles to charge in just a few minutes.
Powertrain Revolution
Luis Puras, senior product manager for Hybrid and Electric Mobility Solutions at TE says:
“TE now offers a complete charging system enabling the development of hybrid and electric vehicles. Together, with our proven experience in automotive connectivity systems and high-voltage applications, we actively drive green mobility and the supporting infrastructure.