Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Shed Profile :
Alternating
-
Core Type :
Cage
-
Designation Class :
DH
Electrical Characteristics
-
Discharge Current (Nominal) (kA):
10
-
Impulse Voltage 1.2/50µs (Positive) (kV):
106
-
Steep Lightning Residual Voltage – 1/20µs @ 10kA (kV):
43
-
Residual Voltage (Nominal Current) (kV):
39.5
-
Short Circuit Current (kA):
40
-
Continuous Operating Voltage (Uc) (kV):
12
-
Qrs (C):
.5
-
Voltage Rating (Ur) (kV):
15
Body Features
-
Primary Product Color :
Red
Mechanical Attachment
-
Thread Size :
M12
-
Cantilever Strength -SSL (kN):
350
Dimensions
-
Shed Inside Diameter :
104 mm [ 4.1 in ]
-
Shed Outside Diameter :
123 mm [ 4.84 in ]
-
Product Weight (kg):
1.8
-
Product Height (mm):
183
-
Creepage Distance :
380 mm [ 380 in ]
Usage Conditions
-
Power Frequency Withstand (Wet) (kV):
47
Operation/Application
-
Power Component Application Type :
Distribution