Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
Cable 1 m
Electrical Characteristics
-
Supply Voltage Range (V):
8 – 30
Dimensions
-
Product Height :
25 mm [ .984 in ]
-
Dimensions :
Dia 11 mm [ Dia .433 in ]
-
Hex Width Across Flats :
11 mm [ .433 in ]
Usage Conditions
-
Pressure :
20 bar [ 300 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
2X Rated
-
Output Signal Type :
.5 – 4.5 V
-
Pressure Accuracy :
±0.25% Span
Other
-
Sensor Options :
With Calibration Certificate
-
Port Fitting :
10-32 UNF Male