Product | TE Part # | Documents | Product Availability | Adhesive Coating | Compatible Cable Diameter (Max) | Compatible Cable Diameter (Min) | Product Length | Recovered Wall Thickness (Max) | Shrink Ratio | EU ELV Compliance |
---|
| 244025-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 40.5 mm | 17.5 mm | 1500 mm | 4 mm | > 2:1 | - |
| 403459-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 162 mm | 82.5 mm | 1300 mm | 4.2 mm | > 3:1 | - |
| 581907-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 54 mm | 24 mm | 1500 mm | 4 mm | > 2:1 | - |
| 551733-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 108 mm | 55 mm | 1000 mm | 4.2 mm | > 2:1 | - |
| 190625-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 14.5 mm | 5.5 mm | 1500 mm | 2.4 mm | > 2:1 | - |
| 346355-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 108 mm | 55 mm | 1100 mm | 4.2 mm | > 3:1 | - |
| 325585-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 7 mm | 3.5 mm | 1500 mm | 2 mm | > 2:1 | - |
| 263627-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 108 mm | 55 mm | 1300 mm | 4.2 mm | > 2:1 | - |
| 303193-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 40.5 mm | 17.5 mm | 1000 mm | 4 mm | > 2:1 | - |
| 342016-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 14.5 mm | 5.5 mm | 1000 mm | 2.4 mm | > 2:1 | - |
| 472413-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 162 mm | 82.5 mm | 1000 mm | 4.2 mm | > 2:1 | - |
| CX6178-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 29 mm | 13 mm | 100 mm | 4 mm | > 3:1 | - |
| 666575-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 54 mm | 24 mm | 150 mm | 4 mm | > 3:1 | - |
| 576999-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 108 mm | 55 mm | 750 mm | 4.2 mm | > 3:1 | - |
| CA6983-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 40.5 mm | 17.5 mm | 540 mm | 4 mm | > 3:1 | - |
| CH6809-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 40.5 mm | 17.5 mm | 250 mm | 4 mm | > 3:1 | - |
| CS3238-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 29 mm | 13 mm | 350 mm | 4 mm | > 3:1 | - |
| 102779-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 162 mm | 82.5 mm | 1500 mm | 4.2 mm | > 3:1 | - |
| F19864-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 108 mm | 55 mm | 1500 mm | 4.2 mm | > 2:1 | - |
| 210145-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 63 mm | 27.5 mm | 1000 mm | 4 mm | > 2:1 | - |
| 896101-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 29 mm | 13 mm | 1500 mm | 4 mm | > 2:1 | - |
| D45698-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 54 mm | 24 mm | 1000 mm | 4 mm | > 2:1 | - |
| CY6976-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 54 mm | 24 mm | 1500 mm | 4 mm | > 3:1 | - |
| CN0400-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 76.5 mm | 39.5 mm | 1200 mm | 4 mm | > 2:1 | - |
| 759985-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 76.5 mm | 39.5 mm | 1000 mm | 4 mm | > 2:1 | - |
| F22126-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 21.5 mm | 9 mm | 1000 mm | 2.9 mm | > 2:1 | - |
| E75893-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 7 mm | 3.5 mm | 1000 mm | 2 mm | > 2:1 | - |
| CL1926-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 76.5 mm | 39.5 mm | 1100 mm | 4 mm | > 3:1 | - |
| BM4998-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 108 mm | 55 mm | 1500 mm | 4.2 mm | > 3:1 | - |
| 983291-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 63 mm | 27.5 mm | 1500 mm | 4 mm | > 2:1 | - |
| C00061-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 29 mm | 13 mm | 1000 mm | 4 mm | > 2:1 | - |
| 953711-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa | Without | 21.5 mm | 9 mm | 1500 mm | 2.9 mm | > 2:1 | - |