This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Board-to-Board

  • Connector & Housing Type  Plug

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • PCB Mount Orientation  Vertical

  • Number of Positions  24 | 30 | 96 | 192

  • Number of Rows  4 | 5

  • Number of Columns  6 | 24 | 48

Body Features

  • Primary Product Color  Natural

Mechanical Attachment

  • Mating Alignment Type  Polarization

  • Mating Alignment  With

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch)  2 mm [ .078 in ]

  • Housing Material  LCP

Dimensions

  • Connector Length (mm) 11.88 | 47.88 | 95.88

  • Connector Length (in) .464 | 1.88 | 3.77

  • Connector Height  17.1 mm [ .673 in ]

  • Row-to-Row Spacing  2 mm [ .078 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Package | Tube

Reference Number

  • TE Internal Number CAT-Z1-F9892

Related Materials
No documentation available.