Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Form Factor
XFP
-
Pluggable I/O Product Type
Connector
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
10
Contact Features
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Current Rating (Max) (A)
.5
-
Contact Base Material
Phosphor Bronze
-
Contact Mating Area Plating Material Thickness
.76 µm [ 29.92 µin ]
Termination Features
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
PCB Mounting Style
Double-Sided (Belly-to-Belly)
Housing Features
-
Housing Material
LCP
-
Centerline (Pitch)
.8 mm [ .03 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-X29-AC229