This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Features

  • Highly accurate angle measurement
  • Versatile output options
  • Dependable performance
  • ASIL B(D)
  • Robustness against external interference

 

Applications

  • Brake motor
  • Electro-hydraulic Braking (EHB)
  • Electro-mechanical Braking (EMB)
gray-bar-line

Reliable Sensing Technology

The motor position sensor is based on an inductive principle for reliable position sensing. It offers high immunity to electromagnetic interference (EMI/EMC) and resistance to magnetic stray fields, providing consistent and accurate performance.

Enhanced Functional Safety

The sensor’s redundancy and capabilities meet higher Functional Safety (FuSa) requirements, including ASIL B(D) standards, with integrated diagnostics for system-level safety assurance.

Customizable Design Solutions

Our motor position sensor is available in customer-specific designs, including through-shaft, end-of-shaft, and side-of-shaft applications, to fit a variety of system configurations.

Stable and Reliable Operation

A durable design solution that provides stable and reliable connections, contributes to the sensor's dependable performance in demanding automotive environments.

gray-bar-line

Connect With Us

At TE, we understand the critical role of precise, high-quality sensors in automotive engineering. Our solutions, developed through advanced engineering capabilities and industry application knowledge, are tailored to meet the most demanding technical requirements. Around the world, we ensure responsive service and seamless integration into your existing systems. If you're looking for sensors that deliver both performance and reliability, let's connect. Our team is ready to discuss how we can contribute to the success of your next project with our customized sensor solutions. 




Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Angular Position

  • Automotive Sensor Technology  Eddy Current

Usage Conditions

  • Operating Temperature Range  -40 – 140 °C [ -40 – 284 °F ]

Operation/Application

  • Functional Area  Brake & Safety

Reference Number

  • TE Internal Number CAT-TRS0016

Related Materials

CAD Files

Datasheets & Catalog Pages