This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Features

Through-Hole Position Sensor

  • PCB-less design
  • Contactless position sensor
  • Through-hole design
  • Suitable for harsh environments
  • Oil tight and IP6K9 rated
  • ASIL C

Applications

Through-Hole Position Sensor

  • Parklock
  • Transmission Linear / Angular Movement
  • Disconnect Unit
gray-bar-line

Cost Efficient Design

PCB-less

Leveraging an innovative PCB-less design and the incorporation of an overmolded Hall IC, this sensor delivers a cost-effective and resilient solution suited for demanding transmission and harsh environment applications.

Functional Safety Standards

ASIL C

Achieving a Functional Safety (FuSA) rating of ASIL C, this sensor demonstrates high reliability and helps enable adherence to stringent safety regulations.

Precision and Durability

Designed for external mounting on transmission casings, the through-hole position sensor combines high-precision internal measurement with robust durability. Its high quality sealing, material choice and strict process control on overmolding of the IC enable tight tolerances and reliable performance. Wire harness connection is simplified through external electrical connections and an internal sensing element, making it a compact and efficient solution.




Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Angular Position | Linear Position

  • Automotive Sensor Technology  3D Hall

Usage Conditions

  • Operating Temperature Range  -40 – 140 °C [ -40 – 284 °F ]

Operation/Application

  • Functional Area  Transmission

Reference Number

  • TE Internal Number CAT-TRS0014

Related Materials

CAD Files

Datasheets & Catalog Pages