Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Torque Sensor Type
Contactless Torque Sensors
Electrical Characteristics
-
Full Scale Range (Nm)
5 – 1000
-
Supply Voltage (VDC)
11.5 – 30
Usage Conditions
-
Operating Temperature Range
0 – 60 °C [ 32 – 140 °F ]
-
Accuracy (% of FS)
±.3
Operation/Application
-
Rotation Speed (RPM)
9000 – 22000
-
Output Signal Type
±5 V
Other
-
Zero Shift in CTR (%FS/°C)
±2.5/50
-
Sensitivity Shift (%FS/°C)
±1/50
-
Force Direction
Clockwise | Counterclockwise
Reference Number
-
TE Internal Number
CAT-TOR0010